3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
제품종류 선택
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
In signal communication within the output module, the external signal line must be isolated from the body. Optical-coupled photocouplers provide simple and reliable isolation. A transistor output photocoupler or an IC output photocoupler which has high-speed communication capability is recommended. In addition, it is essential to observe the safety standards established in each country. Toshiba Photocouplers have been approved by UL1577, VDE:EN60747-5-5, EN62368-1, and other organizations. The output stage also contributes to lower power dissipation through MOSFET of low on-resistance and higher output through the use of transistor arrays with high withstand voltage and large current.
Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.
Toshiba's portfolio of isolators/solid state relays includes photocouplers, solid-state relays and fiber-optic transmission modules. Toshiba's photocouplers help improve the safety, cut the power consumption and reduce the size of end products.
Product name |
Data sheet | Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|---|
SO4 |
Transistor Output BVS=3.75kVrms |
|||
SO16 |
Transistor Output BVS=3.75kVrms |
|||
5pin SO6 |
IC Output BVS=3.75kVrms |
|||
5pin SO6 |
IC Output BVS=3.75kVrms |
Toshiba was first in the world to release one-gate logic ICs. As a pioneer in the industry, we will expand the lineup of various products, such as small, thin and low-voltage-operation products.
Toshiba has used each successive generation of trench-gate structures and fabrication processes to steadily reduce the drain-source on-resistance, RDS(ON), of its low-voltage power MOSFETs.
High-efficiency and large-current drive is achieved by changing from bipolar transistor type to DMOS FET type.
Product name |
Data sheet | Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|---|
SSOP18-P-225-0.65 |
8-ch Sink Output 50V/500mA 2.0Ω |
|||
SSOP18-P-225-0.65 |
8-ch Source Output 50V/-500mA 1.6Ω |