Power Protection

Example of Power Protection Block

Circuit Description

Example of Power Protection Block

External ESD, abnormal input power, and hot-plug surges are often problems with the power supply. Protection of valuable data from these damages is required in the design.

Toshiba's eFuse IC realizes ultra-high-speed short-circuit protection, and has various protection functions such as overcurrent, overvoltage and inrush current suppression in a single package. In addition, since it has IEC62368-1 (G.9) compliance, it is possible to design a protective circuit simpler and stronger than before.

Toshiba's high-IPP TVS diodes (ESD-protection diodes) and Zener diodes can also be used to suppress from a few ns-order to ms-order ESD and transient voltages. In addition, when combined using with the SBD, a more robust protection circuit can be realized as a countermeasure against negative voltage and reverse current.

When an excessive current flows, the internal detection circuit operates and the built-in MOS is turned off, thus providing a high-speed current breaking function for conventional fuses. Furthermore, it is not destroyed by a single overcurrent, and can be used repeatedly. It also has the advantage that it can incorporate a variety of protection functions such as overvoltage protection. This product is also effective in reducing maintenance costs and restoration time required for repairs.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCKE805NA

WSON10B
(3.0×3.0×0.75)

Auto retry type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clump Voltage) = 6.0 V

TCKE805NL

WSON10B
(3.0×3.0×0.75)

Latch type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clump Voltage) = 6.0 V

Preventing damage or malfunction of the device due to external surge voltage, wide line-up of protection diodes ranging from one line to four lines is available in a small package, and high ESD tolerance and circuit protection performance realized by original process technology.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DF2B5M4CT

SOD-882 (CST2)
(1.0×0.6×0.38)

VRMW=+/-3.6 V, VESD=+/-20 kV, IPP=2 A, Ct=0.3 pF

DF2B6M4CT

SOD-882 (CST2)
(1.0×0.6×0.38)

VRMW=+/-5.5 V, VESD=+/-20 kV, IPP=2 A, Ct=0.3 pF

DF2S6P2CTC

SOD-963 (CST2C)
(1.6×0.8×0.48)

VRMW=5.5V VESD=+/-30kV IPP=80A Ct=600pF

DF2S14P2CTC

SOD-963 (CST2C)
(1.6×0.8×0.48)

VRMW=12.6V VESD=+/-30kV IPP=50A Ct=270pF

Superior low-VF and low-IR types ranging from general-purpose to high-power products. Schottky Barrier Diodes can contribute to high power efficiency and power saving of various devices. 

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

CUHS20F30

US2H
(2.5×1.4×0.60)

Schottky Barrier Diode, VR=30 V,  IO=2 A, VF=0.40 V (Typ.) (@IF=2 A), Ct=380 pF (Typ.)

CUHS20F40

US2H
(2.5×1.4×0.60)

Schottky Barrier Diode, VR=40 V,  IO=2 A, VF=0.47 V (Typ.) (@IF=2 A), Ct=300 pF (Typ.)

Other Circuit Description

Power Management

Other block diagrams

Signal system
Example of device protection circuit against ESD from external connector
Application / Solid State Drive
Level shift (1)
Example of voltage level conversion circuit using MOSFET
Application / Solid State Drive
Level shift (2)
Example of voltage level conversion circuit using logic IC
Application / Solid State Drive
Over temperature monitoring circuit
Example of multi-point over temperature monitoring circuit
Application / Solid State Drive

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation