3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
제품종류 선택
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Storing video images are one of important functions of surveillance cameras. There are various ways to store them, but the simplest way is to store them with an SD card. As SD cards continue to increase in storage capacity and speed up, power consumption increases while SD cards are in operation, and transient voltage become an issue. In addition, SoC, which controls SD cards on the main unit, is becoming lower voltage with fine pitch process. The SD card receptacle is exposed to the outside, and the risk of environmental change is unavoidable. Among these, damage caused by static electricity poses a high risk.
Toshiba's LDO regulators deliver high performance with improved load transient response with minimal current consumption, enabling SD card power optimization. We also provide TVS diodes (ESD protection diodes) to protect the internal circuits from unexpected external ESDs that destroy them. This TVS diode is designed to minimize insertion loss to minimize attenuation of electrical signals and is available for signal lines up to 10Gbps speed.
Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.
Toshiba offers a wide line-up of LDO regulators that are suitable for high-performance requirements, such as low drop-out voltage and low current consumption.
Product name |
Data sheet | Package (Width×Length×Height mm) |
Product Overview |
---|---|---|---|
SOT-25 (SMV) |
Low Dropout 230mV (Typ.), @IOUT=150mA), VOUT=1.8 V (Typ.), IOUT=200 mA (Max) | ||
SOT-25 (SMV) |
Low Dropout 150mV (Typ.), (@IOUT=150mA), VOUT=3.3 V (Typ.), IOUT=200 mA (Max) |
This diode protects the device from surge voltages such as static electricity that penetrates from external terminals and prevents malfunction of the IC. We have realized high electrostatic immunity and circuit protection performance with our proprietary process technology. We offer a broad lineup of products ranging from general purpose to high speed signal application.