3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
The thermostat market is expected to grow rapidly in the future. That is because demand for energy-efficient HVAC solutions accelerates and sales of various smart home devices increase rapidly. Efficient energy savings, smart control, and reduced unit energy costs are key parameters that drive industry growth in the future. In addition, what is required for future thermostats is not just HVAC control, but also small and many functions are operated for a long time, such as dimming the smart lights to create a dinner party's atmosphere or activating your favorite digital playlist from any room in the house with sound. To achieve this, it is essential to reduce the power consumption of the various circuits and to reduce the size of the components installed. It is also essential to extend the service life in constant operation, as the system is constantly operating and, once it becomes unusable, will seriously interfere with our lives. The use of Toshiba's advanced, high-performance power management ICs helps to reduce current consumption in the active and sleep states and extend the life of the entire system. In addition to these power-management ICs, Toshiba will continue to contribute to technological innovations in future thermostats by offering high-performance discrete products such as photocouplers with isolation functions to protect the thermostats from the noises that HVAC systems constantly generate.