부품 번호 검색

상호 참조 검색

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

키워드 검색

파라미터 검색

재고 확인 및 구매

Select Product Categories

Automotive RF ICs

RF ICs for automotive communication applications provide a wireless communication capability to operate automotive devices and monitor operating conditions. Their applications include remote keyless entry (RKE) systems that remotely lock and unlock car doors and tire pressure monitoring systems (TPMS) that monitor the air pressure of vehicle tires and show warnings for low and high pressure on the instrument cluster.

RF-Devices Application : Remote Keyless Entry System

This is the block diagram of the Remote Keyless Entry System.

Transceiver IC : TC32306FTG

  • Multi-band operation (315 / 434 / 868 / 915 MHz)
  • Provides industry-leading receiver sensitivity performance. Low-power and thus energy-efficiency
  • We also offer an RF receiver version IC.
This is the block diagram of the TC32306FTG transceiver IC.
The block diagram of the TC32306FTG transceiver IC
  • The product operations were checked with a X'tal of the following manufacturers.
    • FCX-04 30.320MHZ-J90842, RIVER ELETEC CORPORATION
    • NX3225SC EXS00A-CS03981 (30.320MHz), NIHON DEMPA KOGYO CO., LTD.
    • CX3225SA30320B0GPQCC, KYOCERA Crystal Device Corporation

Features of TC32306FTG

Click here to link to the TC32306FTG detail page (datasheet download)

  • Operating supply voltage range: 2.0 to 5.5 V
  • Current consumption: When Vdd = 3.0 V (FSK modulation)
    RX: 9.7 mA
    TX: 12 mA (at +10 dBm output)
    Battery saving : 0 µA (Typ.)
  • TX output: 0 dBm, +5 dBm, +8 dBm, +10 dBm (Adjustable in steps of approx. 0.5 dB)
  • High receiver sensitivity (12-dB SINAD) -117 dBm@IFBW = 270 kHz (FSK, Data Rate = 600 Hz, fdev = ±40 kHz)
  • Multi-band operation: 315 MHz/434 MHz/868 MHz/915 MHz
  • Data rate (TX/RX) = 300 Hz to 10 kHz, on-chip digital bit rate filter
  • Multi-channel (Fractional-N PLL, 5-kHz frequency step width)
  • Supported Modulation: FSK/OOK (ASK)
  • Two IF Filter bandwidths: wide 320 kHz(typ.) at IF = 230 kHz/middle 270 kHz(typ.) at IF = 280 kHz
  • Signal detections: preamble detection, noise detection (Only for FSK), RSSI detection
  • Fast response (On-chip digital high-speed comparator)
  • Serial control: Read/Write mode, 4-wire serial interface (SPI)
* TC32306FTG is an RF transceiver. Toshiba also offers RF receivers. For details, contact your Toshiba sales representative, or ask to Contact us page.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

A new window will open