3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Video processing ICs for automotive display systems. Support video signal processing as a companion chip for SoC. In addition to one chip IC which is adapted KT Act (*), Toshiba has some of accessory devices specialized in picture quality adjustment. These devices have stable synchronization performance when switching video, and rich image quality adjustment to improve the visibility of in-vehicle camera.
(*) NHTSA(National Highway Traffic Safety Agency) made a legal obligation to car maker to install automotive rear camera at May 2018
The purpose of it is to reduce fatal and injury accidents, and after setting the R gear, it must display the rear view within 2 seconds.
*TC90195AXBG and TC90175XBG are planning EOL. We are planning next-generation products.
Part Number | |||||
---|---|---|---|---|---|
Package | LFBGA 293 pin 17 × 17 mm |
LBGA 256 pin 17 × 17 mm |
FBGA 228 pin 15 × 15 mm |
||
Function | Dual pictures processing | Single picture and dividing a picture |
Dual pictures processing | For rear view monitor |
|
Status | MP | ||||
ADC | 1 | 4 | 1 | ||
Color decoder | 1 | 2 | 1 | ||
Overlay | ![]() |
- | ![]() |
- | |
Muteless input switch | ![]() |
- | ![]() |
||
New picture adjustment | ![]() |
||||
LVDS input I/F | ![]() |
- | |||
Panel | WXGA+ | Full-HD |
WVGA | ||
Operating temperature (°C) |
-40 to +85 | ||||
Supply voltage (V) | 1.1 to 1.3 , 3.0 to 3.6 |
1.4 to 1.6 , 2.3 to 2.7 , 3.0 to 3.6 |
Part Number | |||
---|---|---|---|
Package | FBGA 121 pin 10 × 10 mm |
LQFP 80 pin 12 × 12 mm |
LQFP 64 pin 10 × 10 mm |
Function | Picture quality adjustment |
LVDS to LVTTL bridge | |
Status | MP | ||
ADC | - | ||
Color decoder | - | ||
Overlay | - | ||
Muteless input switch | - | ||
New picture adjustment | ![]() |
- | |
LVDS input I/F | - | ![]() |
|
Panel | WVGA | ||
Operating temperature (°C) |
-40 to +85 | ||
Operating temperature (V) | 1.4 to 1.6 , 3.0 to 3.6 |
View the product list of Automotive Video Processors to find products that meet your performance specifications.
재고 확인 및 구매
3글자 이상 입력하세요.