부품 번호 검색

상호 참조 검색

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

키워드 검색

파라미터 검색

재고 확인 및 구매

Select Product Categories

RF ICs for Extremely Low-Power Radio Applications

These years, more and more applications use radio frequency (RF) to communicate, and a variety of RF ICs are being required that meet the respective needs. The recent pervasiveness of electronic products has resulted in an increase in environmental electromagnetic radiation; this is driving the needs for RF ICs that deliver improved communication reliability (i.e., EMI immunity). To address such needs, Toshiba offers RF ICs with the industry's highest receiver sensitivity.

Block Diagram of an IoT/Extremely Low-Power Radio Receiver

This is the Block Diagram of the Transceiver IC (TC32306FTG)

IoT/Extremely Low-Power Radio Application Examples

This figure provides examples of the Extremely Low-Power Radio Applications.

RF IC Offerings for IoT/Extremely Low-Power Radio Applications

Part Number Functions Availability Frequency(Hz) FSK ASK Package Status
TX RX
Local RF IF


VCO
+PLL
315 M ~ 915 M 230 k/280 k
(built in)


QFN36 MP
MP: Mass production
Note: This transceiver IC can also be used as a receive-only IC.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

A new window will open