3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
The Visconti™ Family of image recognition processors process input images from in-vehicle cameras and detect the motion of human beings, and their heads and arms as well as vehicles and other objects.
The Visconti Family, which combine high performance and low power consumption, run image recognition algorithms necessary for advanced driver assistance systems (ADAS).
The Visconti Family recognize, in real time, traffic lines, vehicles, daytime and nighttime pedestrians, cyclists, traffic signs, etc. around the vehicle on which they are mounted, using image data from one to four cameras, thus enabling various advanced driver assistance applications. Possible applications include lane departure warning, forward/backward collision warning, forward/backward pedestrian collision warning, traffic sign recognition, and top-view parking assistance.
Part Number Datasheet |
ROM size (Kbyte) |
RAM size (Kbyte) |
Packege |
---|---|---|---|
80 | 1632 | P-FBGA796-2727-0.80-001 |
재고 확인 및 구매
3글자 이상 입력하세요.