Multi Purpose Timer (MPT)

The MPT is a set of timers which are capable of IGBT control, high resolution by selecting source clocks and flexible setting of dead times. PMD mode performs inverter control of a motor using synchronized 3-phase PWM outputs (U, V, W, X, Y and Z). It can be also used as general purpose timers.

High-resolution

Preferable resolution is realized by selecting a source clock among 25ns (φT0), 50ns(φT1), 100ns(φT2) and 200ns(φT4) @fc=40MHz.

Emergence Stop (EMG input)

A low level signal on EMG input stops PPG output and generates an interrupt. It is used for overvoltage protection.

Setting Dead Time

Dead Time can be set at the duty from 0% to 100% with the selected resolution to adjust characteristics of IGBT devices.

mpt_e
mpt_1_e
mpt_2_e
mpt_3_e

Lineup

Microcontrollers products incorporating a Multi purpose timer are displayed.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.