OFD (Oscillation Frequency Detector)

ofd_e

The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level. It is compliant with IEC 60730 standard. A frequency of an external oscillator is always measured with a reference clock and a reset is generated when the frequency goes out of a predetermined range. The OFD requires no software program to operate it, which is quite different from using a watch-dog timer. The latter has to be assigned with the highest priority interrupt and needs a subroutine to detect the frequency of the oscillator. The OFD has more features. No external reference clocks are necessary, detected frequencies are selected with register values, and the detection time is as small as 100us min. to reset the microcontroller when the oscillator runs abnormally.

Lineup

Microcontrollers products incorporating an Oscillation frequency detector are displayed.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.