Contact us

Uma nova janela será aberta Uma nova janela será aberta

Direct Injection

Direct Injection

More and more gasoline cars are equipped with a direct-injection engine to improve fuel efficiency. Toshiba provides switches for high-pressure injector control applications as well as MOSFETs suitable for DC/DC converter applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Boost Converter MOSFET DPAK+ TK40S06N1L Nch / VIII 60 V/40 A/10.5 mΩ max
TK90S06N1L 60 V/90 A/3.3 mΩ max
TK33S10N1L 100 V/33 A/9.7 mΩ max
TK55S10N1 100 V/55 A/6.5 mΩ max
Injector Control SOP Advance TPCA8035 Nch/ IV 40 V/40 A/10.9 mΩ max
TPCA8086 Nch / IV 60 V/35 A/11.2 mΩ max
Drive Switch DPAK+ TK40S06N1L Pch / VIII -60 V/-40 A/10.5 mΩ max
TK90S06N1L Pch / VIII -60 V/-90 A/3.3 mΩ max

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.