Contact us

Uma nova janela será aberta Uma nova janela será aberta

Parking Assist Systems

Image Recognition System for Parking Assist and Top-View Monitoring

Image Recognition System for Parking Assist and Top-View Monitoring

Toshiba’s image recognition processors are suitable for Parking Assist applications that help drivers safely park their vehicles. From camera images, these image recognition processors recognize parking stripes and detect pedestrians, vehicles and moving obstacles around a vehicle. The image recognition processor can be combined with a display controller and a video processor to display a top-view image and parking stripes on the instrument cluster or center information display.

Application Example for a Parking Assist System

This figure shows an application example for a Parking Assist System.

Image Recognition from Top and Rear Views

Recommended Products

Image Recognition Processors
Part Number Series CPU MPE Image Processing Accelerator Video
Inputs
Main Features Package
TMPV7608XBG TMPV760
Series
Two Toshiba-original
32-bit RISC MePs
8 Affine Transform, Filter, Histogram, HOG,
Enhanced CoHOG, Matching, Pyramid, SfM

Up to
8 ch.
On-chip Memory, Memory Controller, CAN,
I2C, UART, SPI, PCM, Timer/Counter,
External MCU Interface, etc.
PFBGA796
TMPV7528XBG TMPV752
Series
Toshiba-original
32-bit RISC MeP and
ARM®Cortex®-A9 MPCore
4 Affine Transform, Filter, Histogram,
HOG, Matching

Up to
4 ch.
On-chip Memory, Memory Controller,
PCI Express®, CAN, I2C, UART, SPI,
PCM, Timer/Counter,
External MCU Interface, etc.
PBGA516


 

TMPV7506XBG


 

TMPV750
Series
Toshiba-original
32-bit RISC MeP
TMPV7504XBG
Affine Transform, Filter, Histogram, Matching
Up to
2 ch.
On-chip Memory, Memory Controller, CAN,
I2C, UART, SPI, PCM, Timer/Counter,
External MCU Interface, etc.
TMPV7502XBG 2 Affine Transform, Filter, Histogram,
HOG, Matching
1 ch On-chip Memory, Memory Controller, CAN,
I2C, UART, SPI, PCM, Timer/Counter, etc.
PLFBGA324

* The video input interface of the TMPV7608XBG has a 4-of-8 video switch.

Single-and Dual-Screen Video Processors (Automotive Display Processors)
Part Number Features & Functions Operating Temperature Supply Voltage Package
TC90193ASBG IC for Rear-view monitoring applications, newly developed HVD enhancer, color management, dynamic YC gamma correction, horizontal trapezoidal correction, T-CON, muteless input switch, 1 ch video decoder -40 to +85°C 1.4 to 1.6 V
2.3 to 2.7 V
3.0 to 3.6 V
FBGA228
TC90195XBG

Dual-picture video processor, Two pictures composition and picture separation, Two digital video outputs simultaneous, Support WXGA+ panel, 1-channelvideo decoder, Newly developed picture-quality enhancement functions, muteless input switch

1.1~1.3V
3.0~3.6V
LFBGA293
TC90197XBG Dual-picture processor with 16-Mbit DRAM, newly developed HVD enhancer, color management, dynamic YC gamma correction, Support for WVGA panels, 2 ch digital RGB inputs, line rendering 1.4 to 1.6 V
2.3 to 2.7 V
3.0 to 3.6 V
LBGA256
Video Decoders (Automotive Display Processors)
Part Number Features & Functions Operating Temperature Supply Voltage Package
TC90105FG 2 ch video decoders, 2.5 V voltage regulator, newly developed HVD enhancer, horizontal aberration correction, ITUR-656 output –40 to +85°C 1.4 to 1.6 V
2.3 to 2.7 V
3.0 to 3.6 V
LQFP80
TC90107FG 1 ch video decoder, 2.5 V voltage regulator, newly developed HVD enhancer, horizontal aberration correction, ITUR-656 output LQFP64

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* MediaLB is a registered trademark of Microchip Technology Inc. in the US and other countries.

* PCI Express and PCIe are registered trademarks of PCI-SIG.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.