Contact us

Uma nova janela será aberta Uma nova janela será aberta

Induction Cooktops

icon_ihcook

Induction cooktops supply energy directly to the cooking vessel by using an induction heater. Generally, induction cooktops can be used to roast and grill. The heat level can be adjusted from very high to low (simmering) for good cooking. IGBTs are used for induction heaters, microcontrollers for temperature control, and phototriac couplers for cooling fans for control circuitry, etc. Today, induction cooktops that work well with aluminum pans are widely available. Power factor correction (PFC) ICs or IGBTs are used in the power supply circuit to keep harmonics in the input current below the IEC limit.

Microcomputer Microcomputer PFC Photocoupler Photocoupler IGBT IGBT

Recommended Products

Applications Semiconductor Recommended Device Features
General-Purpose Surge Absorption
and Circuit Protection
Zener Diodes CRYxx / CRZxx Series 0.7 W
CMZBxx Series 1.0 W
ESD Protection Diodes DF2SxxFS Series SOD-923/150 mW (1 in 1)
DF3AxxFU Series SOT-323/100 mW (2 in 1)
DF5AxxJE Series SOT-553/200 mW (4 in 1)
Switching Diodes 1SS352 SOD-323(USC)1in1
1SS181 / 1SS184 / 1SS226 SOT-346(S-Mini)2in1
1SS300 / 1SS301 / 1SS302 SOT-323(USM)2in1
Schottky Barrier Diodes CES520 / CES521 SOD-523(ESC)1in1
1SS392 / 1SS396 SOT-346(S-Mini)2in1
1SS393 SOT-323(USM)2in1
HN2S02FU SOT-363(US6)3in1
Applications Semiconductor Recommend Device Features
Cooling Fan Photocouplers TLP560J / TLP267J Phototriac coupler
IGBT/MOSFET Driver TLP155E: 0.6A Output
TLP5701: 0.6A Output
TLP5751: 1A Output, Rail-to-rail Output
Direct IGBT/MOSFET drive
Applications Semiconductor Recommend Device Features
Cooling Fan Motor Controllers/Drivers TB6633FNG / AFNG Brushless DC motor driver; sensorless
TB6588FG
PFC Control PFC(IC) TB6818FG Reduced PFC transformer humming
Various IC power supplies LDO TCR2EFxx Series SOT-25(SMV)/200-mA output
TCR3DFxx Series SOT-25(SMV)/300-mA output

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.