Contact us

Uma nova janela será aberta Uma nova janela será aberta

Consumer Electronics (Home Appliances)

icon_consumer

Toshiba offers a wide array of semiconductor devices ranging from microcontrollers and control ICs to discrete devices that are suitable for home appliance applications such as air conditioners, refrigerators and washing machines.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.