Contact us

Uma nova janela será aberta Uma nova janela será aberta

Water Heater

icon_boiler

For water heaters, data from sensors need to be processed at high speed in order to accurately control the amount of water volume, the temperature and the heating power. Toshiba offers 5V Arm microcontrollers incorporating multiple high-speed AD converters and timers for controlling the temperature of water and avoiding CPU loading. In addition, Toshiba's microcomputers have excellent tolerance against noise from lightning, motors, switches, etc. Other functional chips are available, including motor controller ICs for fans and circulation pumps.

Water Heater Block Diagram

Click on the colored blocks to view recommended products.

Water Heater Block Diagram

Communication Interface Sensor Motor Solenoid System Control System Control Sensor Motor Solenoid Interface Remote Controller Power Supply Power Management General-purpose
    Communication
    TVS Diode for ESD Protection
  • WLAN

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.