Contact us

Uma nova janela será aberta Uma nova janela será aberta

Fitness Trackers

Fitness Trackers

A fitness tracker is a device for monitoring and tracking a person’s various fitness activities automatically. Long-term data tracking helps people review their current lifestyle and conditions and improve health behaviors.

Toshiba offers the optimal portfolio of semiconductor devices for fitness tracker applications, such as TZ1000 application processor integrating various sensors and Bluetooth® low energy or TZ1200 application processor integrating higher performance CPU, wireless power charging, power solutions and circuit protection devices.

Block Diagram

(1) Integrated solution (In case of using TZ1000)

fig01_fitness-tracker

LDO LDO Load Switch TVS TVS TVS TVS NFC/FeliCa Wireless Power Charger Serial Interface NAND Main Processor TVS TVS

(2) High performance solution (In case of using TZ1200)

fig02_fitness-tracker

LDO LDO Load Switch TVS TVS TVS TVS NFC/FeliCa Wireless Power Charger Bluetooth®  low energy e-MMC™ Serial Interface NAND Main Processor TVS TVS

NFC: Near Field Communication

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.