Contact us

Uma nova janela será aberta Uma nova janela será aberta

Printers

Printers

A printer needs various functions, such as print control, paper feed control, and heater control, depending on the system configuration. Toshiba offers various products, including image sensors, control MCUs, image processing SoCs, communication ICs and motor control ICs, to realize complex printer systems. The image processing algorithm is a key differentiation factor. Therefore, in order to efficiently realize high-performance image processing SoCs, Toshiba owns various IPs for printers, including those for a CPU core for system processing through network processing, connectivity for communication between devices, and a memory interface for high-speed / large-capacity data processing.

Printers Block Diagram

Click on the colored blocks to view recommended products.

Printers Block Diagram

Communication Interface Sensor System Control Display Motor Heating Storage Power Supply Power Management General-purpose

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.