Contact us

Uma nova janela será aberta Uma nova janela será aberta

Battery Management

Overview

Toshiba provides MOSFETs, diodes, photocouplers and other devices necessary for battery management.
Toshiba’s MOSFET portfolio includes both P- and N-channel devices with high quality and reliability suitable for use in lithium-ion battery protection circuits.
The U-MOSIX-H series fabricated with the latest low-voltage UMOS process features low conduction losses and therefore helps improve battery life.
Toshiba’s photocoupler portfolio includes photorelays for detection of short-to-ground faults and logic-output photocouplers for high-speed communication applications. These devices help reduce the power consumption and improve the reliability of battery management systems.

Application

Battery monitoring unit

img_battery_01
Photorelay Photorelay Isolation (High-speed Photocoupler) Isolation (High-speed Photocoupler)

*Click on the blocks to view recommended products.

Lithium-ion battery protection

Lithium-ion battery protection
Application
Application
  • Battery Packs for Notebook PCs
  • Battery Packs for Power tools
  • Battery Packs for Smart Phone
  • Battery Packs for Digital Camera
  • Battery Packs for other mobile device

Documents

Catalog

Catalog
Name outline Date of issue
Describes the lineups of MOSFET 9/2017
Describes the lineups of power and small-signal MOSFETs by package 3/2016

Video


Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.