Contact us

Uma nova janela será aberta Uma nova janela será aberta

Power Supplies for Communication Equipment

Block Diagram

2

Products

Transistors:
AC-DC
Applications Recommended Parts
Primary Side
(Main Switch)
HV-MOS
Secondary Side
(DC-DC)
HV-MOS
Oring TPH2R306NH    (60V) 
Isolated DC-DC Converters
Applications Recommended Parts
Primary Side
(Main Switch)
TPH1400ANH      (100 V)
TPH8R80ANH      (100 V)
TPH4R50ANH      (100 V)
Secondary Side
(DC-DC)
TPHR8504PL       (40V)
TPH1R005PL       (45V)
TPH2R306NH      (60V)
TPH2R608NH      (75V)
TPH4R008NH      (80V)
TPH4R50ANH      (100V)
TPWR8004PL      (40V)
TPW4R008NH     (80V)
TPW4R50ANH     (100V)
Non-Isolated DC-DC Converters
Applications Recommended Parts
High-Side Switches TPHR9003NL       (30V)
TPH1R403NL       (30V)
TPH3R203NL       (30V)
TPH4R003NL       (30V)
TPH6R003NL       (30V)
TPN2R703NL       (30V)
TPN4R303NL       (30V)
TPN6R003NL       (30V)
Low-Side Switches

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.