Contact us

Uma nova janela será aberta Uma nova janela será aberta

UPS

Block Diagram

2_4

Products

Transistors:
AC-DC Converters
Applications Recommended Parts
Primary Side
(PFC)
TK31J60W (600 V)
TK33N60V (600 V)
TK39J60W (600 V)
TK39N60W (600 V)
Primary Side
(Main Switch)
TK16A60W (600 V)
TK31A60W (600 V)
DC-DC Converters
Applications Recommended Parts
DC-DC Converters TK100E08N1 (80 V)
TK100E10N1 (100 V)
TK72E12N1 (120 V)
DC-AC Inverters
Applications Recommended Parts
DC-AC Inverters TK16A60W5 (600 V)
TK31J60W5 (600 V)
GT30J341 (600 V)
GT50J342 (600 V)

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.