Contact us

Uma nova janela será aberta Uma nova janela será aberta

Lens control MCU

Demand for IP surveillance cameras is increasing and they are becoming increasingly intelligent through integration with image analysis systems. With a rich and varied product portfolio, microcontrollers, highly integrated processors, image recognition LSIs, storage devices, and flash memory, Toshiba are meeting diverse needs.

We offer a lineup of microcontrollers for lens control that are ideal for low-power, space-conscious designs. The TX03 series M340 group—TMPM342 and TMPM343—incorporate not only analog circuits to control lenses and systems and to correct optical blur but also motor drivers. The TX03 series M340 group are all-in-one packages that control lens units. The high-performance ARM® Cortex®-M3 Core and the coprocessor PSC in the TX03 series execute high-speed processing and smooth motor control using a built-in high-resolution programmable pulse-generator (PPG) output and a high-resolution microstepping function.

Lens control MCU

Surveillance Camera System Block Diagram

Surveillance Camera System Block Diagram

Features of microcontrollers for lens control

An all in one small package microcontroller for lens motor control
  • Motor drivers, sensor amps, AD/DA converters, and a coprocessor PSC are all in one package. The compact package is ideal for space-conscious applications.

An all in one small package microcontroller for lens motor control

TMPM342FYXBG 
VFBGA142 7mm×7mm□0.5mm Pitch

Power over Ethernet (PoE) is supported to reduce power consumption
  • In addition to the high-performance ARM® Cortex®-M3, these products have a Toshiba-developed coprocessor PSC as a sub-processor. Distributed processing reduces the CPU loads. Moreover, lowering the operating frequency reduces power consumption.

Power over Ethernet (PoE) is supported to reduce power consumption

Low noise and high-speed control with high-resolution micro-stepping
  • A built-in 7.5-channel H-SW driver with a 7-bit-resolution microstepping function realizes smooth lens control.

  • A configuration example
    ・Microstep PWM
    ・Frequency : 400 KHz
    ・Resolution : 128step/90deg
    ・Motor speed : 1320pps.

Low noise and high-speed control with high-resolution micro-stepping

Operating temperature range ideal for industrial applications
  • Operation guaranteed at temperature ranging from -40°C to +85°C, suitable for use in cold regions.

Surveillance Camera Reference Model

Autofocus Reference Model

We offer a reference model with the ARM® Cortex®-M3 Core-based microcontroller TMPM342 and autofocus function for product demos and evaluation.

TMPM342 Software Overview

 ・ AF detection control

 ・ ISP ROM Boot

 ・ IRIS/Zoom/ICR position control

Contact us for more details.  Inquiry Form

Autofocus Reference Model

Turnkey Solution

A third-party turnkey solution for a camera module is available for application to a users’ system without any adjustments or additional work.

Contact us for more details.  Inquiry Form

Turnkey Solution

Sample Programs and Evaluation Boards

We offer sample programs for motor control, reference circuit diagrams, and an evaluation board corresponding to the type of camera lenses. Users can perform demos and evaluations by connecting their target system to the evaluation board mounted with the microcontroller for lens control. This drastically reduces the development period and thus contributes to quicker time-to-market.

Contact us for more details.  Inquiry Form

TMPM342 Evaluation Board and Camera Kit
TMPM342 Evaluation Board and Camera Kit

Specifications of the sample program for surveillance cameras
  • This is a sample program for controlling all motors in a lens. Note: An Auto Focus IP is not included.
  • The Application Program Interface (API) enables control from an application. It supports DC-Iris Hall sensors and amp calibration.
  • We offer sample programs corresponding to types of zoom lenses from various lens manufacturers.

Contact us for more details.  Inquiry Form

Lineup of microcontrollers for lens control

Microcontrollers with a wide range of specifications for various lens types and motor configurations. For detailed information, click the recommended MCU products.


Function

Control method
Examples of lens types and motor configurations
Lens type Example 1 Lens type Example 2 Lens type Example 3
Zoom uStep STM + PI STM + PI STM + PI
Focus uStep STM + PI STM + PI STM + PI
Iris DC-Iris VCM + Hall VCM + Hall -
P-Iris uStep - - STM+PI
ICR VCM VCM - VCM
STM - STM + PI -
Required H-SW 6ch 7ch 7ch
Required μStep control 2ch 2ch 3ch
Recommended MCU TMPM342FYXBG
ROM : 256KB RAM : 36KB
TMPM343F10XBG ROM : 1024KB RAM : 64KB
TMPM343FDXBG ROM : 512KB RAM : 48KB
Main features of the recommended MCU

Maximum operating frequency: 40MHz
PSC(1 unit)
16-bit delta-sigma (∆Σ) AD converter (40 μs)
12-bit AD converter(1μs)
10-bit DA converter
Hall sensor interface, Gyro sensor amp, High-resolution PPG output (maximum resolution 160 MHz)
7.5-channel H-SW driver (including two units of micro-step drivers)

Maximum operating frequency: 50MHz
PSC(4 units)
12-bit AD converter
10-bit DA converter
Hall sensor interface, Gyro sensor amp, Amp for MR sensor
high-resolution PPG output (maximum resolution 200MHz)
8-channel H-SW driver (including three units of micro-step drivers)

VCM:Voice Coil Motor
STM:Stepping Motor

Product list

A list of microcontroller products for lens control will appear.

We help you select the optimum microcontroller. Product Instruction Guide

The product introduction guide introduces features of the ARM® core-based microcontroller groups so you can select the optimum microcontroller for your project.

Product Instruction Guide M342
Product Instruction Guide TMPM342

Product Instruction Guide M343
Product Instruction Guide TMPM343

Sample Requests and Inquiries

For information on product samples and inquiries about Toshiba microcontrollers, please contact a distributor via our ‘Online Purchase’ webpage or an authorized Toshiba agent near you".

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.