Contact us

Uma nova janela será aberta Uma nova janela será aberta

Surveillance Camera (Full HD)

icon_camera_hd

Demand for IP surveillance cameras is growing and they are becoming increasingly intelligent, incorporating an image analysis system. To meet diverse needs, Toshiba offers an extensive portfolio of semiconductor devices, microcontrollers, high-density processors, image recognition SoCs, storage devices and flash memory.

FullHDLEDドライバ監視カメラ レンズ制御用MCUストレージSSDストレージHDDWi-Fi無線LAN搭載SDHCメモリカードFlashAir™システム電源ACアダプタPFC(option)MCDSLC NAND

img_FullHD_eLED driverCMOS sensorImage prrocessing SoCsStorage SSDSD card / HDDFlashAir™Wi-FiLens control MCU Power supplyAC adapter PFC (option)Motor driverSLC NAND

Recommended Products

Processor and Memory Section

Applications Recommended Device
SLC NAND TC58NVG0S3HTA00
FlashAir™ THNSW008GAA-B

Sensor Section

Applications Recommended Device
LED Driver TC62D748
TB62777
TB62752A/B
TB62783
TB62755
TB62D748/749
TB62763
TB62596
TB62771
TB62785

Camera Control Section

Applications Recommended Device
Lens control MCU
(Built-in motor driver)
TMPM342 TMPM343
Motor control
(zoom, AF, aperture and ICR motors)
TB6608
TB6613
TB6552
TC78S600
TC78H600
TC78H610
Motor control
(pan and tilt motors)
TB62209
TB6560A
TB62261
TB62262
TB62269
TB67S213
TB67S215
TC78H600
TC78S600

Power Supply Section

Applications Recommended Device
System power supply TC7732FTG
AC adapter;
PFC (optional)
TB6818FG TB6819AFG

Communication Section

Applications Recommended Device
Wi-Fi TC90535SBG

Local Storage

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.