Contact us

Uma nova janela será aberta Uma nova janela será aberta

Surveillance Camera (VGA)

icon_camera_vga

Demand for IP surveillance cameras is growing and they are becoming increasingly intelligent, incorporating an image analysis system. To meet diverse needs, Toshiba offers an extensive portfolio of semiconductor devices, microcontrollers, high-density processors, image recognition SoCs, storage devices and flash memory.

VGALEDドライバCMOSセンサ画像認識プロセッサ Visconti™監視カメラ レンズ制御用MCUシステム電源ACアダプタPFC(option)無線LAN搭載SDHCメモリカードFlash Air™Wi-FiストレージHDDストレージSSDMCDSLC NAND

VGALED driverCMOS sensorImage Recognition ProcessorSLC NANDStorage SSDSD card / HDDFlashAir™Wi-FiPower supplyAC adapter PFC (option)Lens control MCUMotor driver

Recommended Products

Processor and Memory Section

Applications Recommended Device
Image Recognition Processor TMPV7502XBG
TMPV7504XBG
TMPV7506XBG
TMPV7528XBG
SLC NAND TC58NVG0S3HTA00
FlashAir™ THNSW008GAA-B

Sensor Section

Applications Recommended Device
LED Drivers TC62D748
TB62777
TB62752A/B
TB62783
TB62755
TB62D748/749
TB62763
TB62596
TB62771
TB62785

Communication Section

Applications Recommended Device
Wi-Fi TC90535SBG

Camera Control Section

Applications Recommended Device
Lens control MCU
(built-in motor driver)
TMPM342 TMPM343
Motor control
(zoom, AF, aperture and ICR motors)
TB6608
TB6613
TB6552
TC78S600
TC78H600
TC78H610
Motor control
(pan and tilt motors)
TB62209
TB6560A
TB62261
TB62262
TB62269
TB67S213
TB67S215
TC78H600
TC78S600

Power Supply Section

Applications Recommended Device
System power supply TC7732FTG
AC adapter;
PFC (optional)
TB6818FG TB6819AFG

Local Storage

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.