Contact us

Uma nova janela será aberta Uma nova janela será aberta

News Center

Search for

Category:

12-03-2019
Toshiba’s New Three-Phase Brushless Motor Control Pre-Driver IC Features Sensorless Control and Closed Loop Speed Control icon_blank.gif
12-02-2019
Toshiba Releases Surveillance 6TB HDDs for DVR and NVR Platforms
11-26-2019
Toyota Lexus UX and Lexus NX with Toshiba’s Image Recognition Processor Win Highest Score in Japan’s Assessment of Preventive Safety Performance icon_blank.gif
11-20-2019
Toshiba Releases its First eFuse, an Electronic Fuse that can be Repeatedly Used icon_blank.gif
10-29-2019
Toshiba’s New Three-Phase Brushless Motor Control Pre-Driver IC Features Intelligent Phase Control and Closed Loop Speed Control
10-17-2019
Toshiba Releases Low Capacitance TVS Diodes Suitable for ESD Protection for Thunderbolt 3 and other High Speed Signal Lines icon_blank.gif
10-01-2019
Toshiba Launches 600V Sine-Wave PWM Driver IC for Three-Phase Brushless Motors
09-26-2019
Toshiba Launches High-voltage Dual-channel Solenoid Driver IC icon_blank.gif
09-25-2019
Toshiba Launches Voltage Driven Photorelay in Industry’s Smallest Package with Reduced Input Power Dissipation icon_blank.gif
09-03-2019
Low capacitance TVS diodes for automotive applications offering fine protection performance while keeping signal quality at several Gbps : DF2S5M4FS, DF2S6M4FS icon_blank.gif
08-20-2019
A lineup expansion of TVS diodes for mobile devices by a product with an increased peak pulse current rating for improved surge protection performance: DF2B7BSL icon_blank.gif
07-10-2019
Toshiba expands lineup of SBD, which uses a compact package with high heat dissipation ability that allows easier thermal design, by 30 V/ 40 V products: CUHS20F40, CUHS20F30, CUHS15F40, CUHS15F30, CUHS20S40, CUHS20S30, CUHS15S40, CUHS15S30 icon_blank.gif
06-13-2019
Toshiba To Showcase Latest Enterprise Hard Drive Tech at HPE Discover 2019
06-11-2019
Toyota Alphard/Vellfire with Toshiba’s Advanced Image Recognition Processor Wins Japan’s Highest Award for Preventive Safety Performance icon_blank.gif
06-11-2019
Toshiba Launches New Family of Low Voltage Driven Photorelays --Photorelays in tiny packages enable high-density assembly in test equipment applications-- icon_blank.gif
06-04-2019
Toshiba Announces New Canvio® Slim Portable Hard Drive
05-31-2019
Toshiba Launches Low Power Consumption Brushed DC Motor Driver IC with Popular Pin-assignment HSOP8 Package
05-22-2019
Toshiba Starts Shipment of UL 508 Certified Photorelays for Industrial Control Equipment icon_blank.gif
03-29-2019
News Topic: Small MOSFETs for automotive equipment offering low power consumption with low On-resistance: SSM6K818R, SSM6K809R, SSM6K810R icon_blank.gif
03-29-2019
Toshiba’s Arm® Cortex®-M4-based Microcontrollers with Built-in Timers and Communication Channels Achieve High-Speed Data Processing icon_blank.gif
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.