Contact us

Uma nova janela será aberta Uma nova janela será aberta

What kinds of local power supply ICs exist?

Power supply ICs are used for converting DC voltage (5 V to 3 V) or converting AC voltage to DC voltage. There are linear type and switching type to convert DC voltage. AC/DC converters are used for converting  AC voltage to DC voltage.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.