Contact us

Uma nova janela será aberta Uma nova janela será aberta

Package & Packing Information: Diodes

Products

SiC Schottky Barrier Diodes , Schottky Barrier Diodes , TVS Diodes (ESD Protection Diodes) , Rectifier Diodes , Switching Diodes , Zener Diodes

2 pins

  • Surface Mount type
  • Through Hole type

3 pins

  • Surface Mount type

4 pins

  • Surface Mount type

5 pins

  • Surface Mount type

6 pins

  • Surface Mount type

10 pins

  • Surface Mount type
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.