Contact us

Uma nova janela será aberta Uma nova janela será aberta

Package & Packing Information: General-Purpose Logic ICs

Products

One-Gate Logic (L-MOS)、Bus Switches、CMOS Logic ICs、Level Shifters

5 pins

Surface Mount type

6 pins

Surface Mount type

8 pins

Surface Mount type

10 pins

Surface Mount type

14 pins

Surface Mount type

Through Hole type

16 pins

Surface Mount type

Through Hole type

20 pins and over

Surface Mount type

Through Hole type

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.