Contact us

Uma nova janela será aberta Uma nova janela será aberta

Part Naming Conventions

Clicking on product's category allows you to see Diodes Part Naming Conventions.

  • Diode (JEITA Registration Products)

    Example of Diode


    1. The value that subtracted 1 from the total number of terminals
    2. S stands for Semiconductor
    3. The kind of diode
      • S: Diode of general-purpose use, detection use, frequency conversion use, and switching use
      • V: Variable capacitance diode
    4. Serial number
      JEITA registration numbers

  • SiC Schottky Barrier Diodes

    Example of SiC Schottky Barrier Diodes

     

    1. Toshiba SiC Schottky Barrier Diodes
    2. Current rating IF(DC)
      Ex.) 10 : IF(DC) = 10 A
    3. Package
      A : TO-220F-2L
      E : TO-220-2L
      J : TO-3P(N)
      P : DPAK
      N : TO-247
      V : DFN8×8
    4. Voltage rating VRRM
      Display value×10 = VRRM
      Ex.) 65 : VRRM = “65”×10 = 650 V
    5. Generation
      C, D : 1st Generation
      F      : 2nd Generation
    6. Connection
      None : 1 chip
      B       : 2 chips & Center tap type

  • Schottky barrier diode

    Product Naming Conventions
    Starting with the new SBD series, the product naming conventions have been changed as shown below. Product names denote packaging, current rating, voltage rating and go on.

    Product Naming Conventions


    1. Toshiba Schottky barrier diode/package style
      CB: CST2B Package
      CC: CST2C Package
      CE: ESC Package
      CM: M-Flat Package
      CR: S-Flat Package
      CT: CST2 Package
      CU: US-Flat/USC Package
      CV: UFV Package
    2. Number of pins / Internal Connection
      S: 2pin Single
      J: 5pin Parallel
    3. Average forward current,IF(AV)
      Example: 08: 0.8A, 10: 1.0A
    4. Product feature
      I: Low forward voltage & low leakage current (New SBD series)
      F: Low forward voltage
      R: Low leakage current
      S: Super low forward voltage
    1. Reverse voltage, VRRM
      Example: 30: 30 V
    2. Suffix that indicates an additional feature

    Old Naming Conventions

    Example of Schottky barrier diode

    1. DS stands for Toshiba Schottky barrier diode.
    2. Device feature
      This letter shows the feature of a device.
      R: Low leakage current type.
      F: Low forward voltage type.
    3. Current rating
      Examples: 07: 0.7 A, 10: 1 A
    1. Circuit configuration and number of pins
    2. Voltage rating
      Examples: 30: 30 V, 15: 15 V
    3. Revision
      The additional symbol for upgraded versions
    4. Package style
      This letter shows the package style.

    New Naming Conventions

    Example of Schottky barrier diode

    1. Package
      Examples: CE: ESC, CU: USC, CB: CST2B
    2. Pin count
      Example: S: 2-pin
    3. Current rating
      Example: 07: 0.7 A
    1. Device type
      Examples: F: Low-voltage, R: Low-leakage
    2. Voltage rating
      Example: 30: 30 V
    3. Revision or functional category (A to Z)

  • ESD-Protection Diodes

    Example of ESD-Protection Diodes

    1. Toshiba ESD-protection diode
    2. Package pin count
      Note: The digit 7 denotes a 6-pin package.
    3. Internal configuration
      Example: A: Common anode
    1. Clamp voltage(VBR
    2. Series
      Example: L: Ultra-high-speed
    3. Package style

  • Radio-Frequency Diodes

    Example of Radio-Frequency Diodes


    1. Toshiba RF diode
    2. Diode type
      P: PIN diode
      V: Variable-capacitance diode
      H: Schottky barrier diode
      S: Switching diode
    3. Pin count
    4. Chip configuration
      S: Single
      C: Multiple diodes with common cathode
      P: Parallel-connected diodes
      L: Symmetrically connected diodes
      D: Series-connected diodes
    1. Number per diode type
    2. Package
      SC: SC2
      CT: CST2、CST3
      CTC: CST4C
      FS: fSC
      E: ESC
      U: USC、USM、USQ
      CR: S-FLAT
      TU: UFM
      T: TESQ
      No suffix: S-Mini

     

     

    Conventional Series
    1SV*** : Variable-capacitance and PIN diodes
    1SS*** : Schottky barrier and switching diodes

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.