Contact us

Uma nova janela será aberta Uma nova janela será aberta

MOSFET

  • JEITA registration Item Series (EX. 2SK****/2SJ****)

    JEITA registration part number series of the part number example

  • Small-Signal MOSFET (SSM) Series (EX. SSM3K102TU)

    Example of Small-Signal MOSFET (SSM) Series

    ① Small-Signal MOSFET

     

    ② Pin count

     

    ③ Polarity and internal configuration

    K : N-channel, single
    J : P-channel, single
    N : N-channel, dual
    P : P-channel, dual
    L : N-channel and P-channel (dual)
    E : N-channel and P-channel (pre-wired as a load switch)
    H : N-channel and SBD
    G : P-channel and SBD
    Q : PNP and P-channel

     

    ④ Serial number of the products

     

    ⑤ Package

    3-pin F: S-Mini
    FU: USM
    FS: SSM
    FV: VESM
    T: TSM
    TU: UFM
    CT: CST3
    CTB: CST3B
    R: SOT-23F
    4-pin CT: CST4
    5-pin F: SMV
    FU: USV
    FE: ESV
    TU: UFV
    6-pin FU: US6
    FE: ES6
    TU: UF6
    CTD: CST6D
    NU: UDFN6/UDFN6B

  • Conventional Multi-Pin Series (EX. TPC8067-H)

    Example of Conventional Multi-Pin Series

    ① Package

    TPC6:VS-6 Series

    TPCF8:VS-8 Series

    TPCP8:PS-8 Series

    TPCC8:TSON Advance Series

    TPC8:SOP-8 Series

    TPCA8:SOP Advance Series

    ② Polarity / Configuration

    0: N-channel, single

    1: P-channel, single

    2: N-channel, dual

    3: P-channel, dual

    4: N-channel and P-channel, dual

    A: N-channel and SBD

    B: P-channel and SBD

    J: P-channel and NPN

     

    ③ Serial number of the products

     

    ④ Additional information

    -H:High-speed type

    None:Low-on-resistance type

  • New Multi-Pin Series (EX. TPH4R606NH)

    Example of New Multi-Pin Series

    ① Package

    TP6 : VS-6 Series
    TPF : VS-8 Series
    TPP : PS-8 Series
    TPN : TSON Advance Series
    TPW: DSOP Advance Series
    TP8 : SOP-8 Series
    TPH : SOP Advance Series

     

    ② Max. on-resistance
     (at max drive conditions)

    R46 = 0.46 mΩ
    4R6 = 4.6 mΩ
    100 = 10 x 100 = 10 mΩ
    101 = 10 x 101 = 100 mΩ

     

    ③ Polarity / Configuration

    0 : Single N-ch
    1 : Single P-ch
    2 : Dual N-ch
    3 : Dual P-ch
    4 : Dual N-ch + P-ch
    A : Dual N-ch MOS + SBD
    B : Dual P-ch MOS + SBD

     

    ④ Drain-source voltage (VDSS)

    2: 15 to 24 V
    3: 25 to 34 V
    4: 35 to 44 V
    5: 45 to 54 V
    6: 55 to 64 V
    7: 65 to 74 V
    8: 75 to 84 V
    A: 95 to 124 V
    B: 125 to 149 V
    C: 150 to 179 V
    D: 180 to 199 V
    E: 200 to 249 V
    F: 250 to 299 V

    ⑤ Series

      G: U-MOSVII
      M: U-MOSVI
      N: U-MOSVIII
      P: U-MOSIX

     

    ⑥ Additional information

      1 to 5: Serial number of the products
      A: VGS = 10 V (Drive)
      B: VGS = 6 V (Drive)
      C: VGS = 4.5 V (Drive)
      D: VGS = 2.5 V (Drive)
      E: VGS = 2.0 V (Drive)
      F: VGS = 1.8 V (Drive)
      H: Low-rg, VGS = 10 V (Drive)
      M: Low-rg, VGS = 6 V (Drive)
      L: Low-rg, VGS = 4.5 V (Drive)
      Q: Tch(max) = Guaranteed up to 175°C + ZD
      R: Tch(max) = Guaranteed up to 150°C + ZD
      S: Tch(max) = Guaranteed up to175°C
      T: Tch(max) = Guaranteed up to150°C

  • 3-Pin Series (EX.TK40S10K3Z)

    Example of 3-Pin Series

     

    TK: N-channel
    TJ: P-channel

     

    ② Drain current (ID)

     

    ③ Package

    A: TO-220SIS
    C: I2PAK
    E: TO-220
    F: TO-220SM(W)
    G: D2PAK
    J: TO-3P(N)
    L: TO-3P(L)
    M: TO-3P(N)IS
    N: TO-247
    P: DPAK/New PW-Mold
    Q: IPAK/ New PW Mold2
    S: DPAK+
    V: DFN8x8
    Z: TO-247 4L (4-pin)

     

    ④ Drain-source voltage(VDSS):

    Display value × 10 times = VDSS

    06:VDSS=60 V
    10:VDSS=100 V

     

    ⑤ Series

    A: π-MOSIV
    C: π-MOSVI
    D: π-MOSVII
    E : π-MOSVIII
    J : U-MOSIII
    K: U-MOSIV
    M: U-MOSVI
    N: U-MOSVIII
    U: DTMOSII
    V : DTMOSIII
    W: DTMOSIV
    X : DTMOSIV-H

     

    ⑥ Additional information (1)

    1: Low-capacitance type
    3: Low-on-resistance type
    5: Fast body diode type

     

    ⑦ Additional information (2)

    H : VGS = 10 V (Drive)
    M : VGS = 6 V (Drive)
    L : VGS = 4.5V (Drive)
    Z :With protection Zener diode between gate and source

  • New 3-Pin Series (EX. TKR74F04PB)

    Sample of New 3-Pin Series

    TK: N-channel
    TJ: P-channel

     

    Max, on-resistance
    VDSS = 400 V less than the product
    (at max drive conditions)

    R74 = 0.74 mΩ
    8R2 = 8.2 mΩ
    100 = 10 x 100 = 10 mΩ
    101 = 10 x 101 = 100 mΩ

     

    Max, on-resistance
    VDSS = 400 V or more products
    (at max drive conditions)

    047 = 0.047 Ω
    410 = 0.41 Ω
    4K7 = 4.7 Ω

     

    ③ Package

    A: TO-220SIS
    C: I2PAK
    E: TO-220
    F: TO-220SM(W)
    G: D2PAK
    J: TO-3P(N)
    L: TO-3P(L)
    M: TO-3P(N)IS
    N: TO-247
    P: DPAK/New PW-Mold
    Q: IPAK/ New PW Mold2
    R: D2PAK+
    S: DPAK+
    V: DFN8x8
    Z: TO-247 4L (4-pin)

    ④ Drain-source voltage(VDSS):
      Display value × 10 times = VDSS

    04:VDSS=40 V
    10:VDSS=100 V

     

    ⑤ Series

    G: U-MOSVII
    M: U-MOSVI
    N: U-MOSVIII
    P: U-MOSIX
    Y: DTMOSⅤ

     

    ⑥ Additional information

    A: VGS = 10 V (Drive)
    B: VGS = 6 V (Drive)
    C: VGS = 4.5 V (Drive)
    H : Low-rg, VGS = 10V(Drive)
    M : Low-rg, VGS = 6V(Drive)
    L : Low-rg, VGS = 4.5V(Drive)

  • SiC MOSFET Series (EX. TW069J120A)

    Sample of SiC MOSFET Series

     

     TW: N-channel SiC MOSFET

     

    ② Max, on-resistance
      (at max drive conditions) 

     069 = 69 mΩ

     

    ③ Package

     J : TO-3P(N)

    ④ Drain-source voltage(VDSS):
      Display value × 10 times = VDSS

     120:1200 V

     

    ⑤ Series

     A: SiC MOSFET(Generation information)

     

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.