Contact us
  • Pesquisa de número de peça
  • Pesquisa de referência cruzada
  • Pesquisa paramétrica
  • Pesquisa de palavra-chave

Cross-reference search is a search service which offers you suitable Toshiba's products from other manufacturers' products.

Pesquisa de outra peça

* exige 3 caracteres ou mais.
Compatible level
1: Package and characteristics are almost same
2: Almost same package but similar characteristics
3: Almost same characteristics but different package
4: Different package and similar characteristics
  • The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
  • Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
  • TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

palavra-chave:

No keywords.

Uma nova janela será aberta Uma nova janela será aberta

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.