Contact us

Uma nova janela será aberta Uma nova janela será aberta

Low Loss Saturable Cores

Amorphous

Related Information

Product Briefs

The new "MT" series of saturable cores, with 30% lower core loss than our "MS" series are well suited for use in power supplies with higher switching frequency (greater than or equal to 250 kHz).

When "MT" series cores are used as Magnetic Amplifiers (Mag-Amps) in power supplies, they provide higher efficiency at no load and need lower reset current than the same sized "MS" core.

Please feel free to contact us to discuss your application and to receive detailed information on the product of interest. For further information please contact the Advanced Materials Division of Toshiba America Electronic Components, Inc. For other product details,  please visit our affiliate Toshiba Materials Co., Ltd.

Product Guides
Description O.D. (mm) I.D. (mm) Height (mm) Core Cross Section(mm2) Mean Flux Path Length (mm) Handling Power (µWb-mm2) Total Flux (µWb) Coercive Force (A/m) Rectangular Ratio (%) Insulating Covers
MT 10x7x4.5W 11.5 5.8 6.6 4.56 26.7 105 5.01 20 max 94 min Black Resin Casing
MT 12x8x3W 13.7 6.4 4.8 4.19 31.4 118 4.60 20 max 94 min Black Resin Casing
MT 12x8x4.5W 13.8 6.8 6.6 6.28 31.4 201 6.91 20 max 94 min Black Resin Casing
MT 14x8x4.5W 15.8 6.8 6.6 9.42 34.6 301 10.36 20 max 94 min Black Resin Casing
MT 15x10x3W 16.7 8.4 4.8 5.23 39.3 258 5.75 20 max 94 min Black Resin Casing
MT 15x10x4.5W 16.8 8.8 6.6 7.85 39.3 426 8.63 20 max 94 min Black Resin Casing
MT 18x12x4.5W 19.8 10.8 6.6 9.42 47.1 777 10.36 20 max 94 min Black Resin Casing
MT 21x14x4.5W 22.8 12.8 6.6 10.99 55.0 1280 12.08 20 max 94 min Black Resin Casing
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.