Contact us

Uma nova janela será aberta Uma nova janela será aberta

Noise Suppression - SPIKE KILLER® Cores

Amorphous

Related Information

Product Briefs

The amorphous noise suppression devices, AMOBEADS® and SPIKE KILLER®, suppress rapid changes in current which could otherwise lead to electrical noise in many circuits. Unlike other noise reduction methods which absorb noise after it is created, amorphous noise suppression devices suppress the source of the noise. Because of their square-shaped magnetic hysteresis behavior, amorphous noise suppression devices have a very large inductance when the current crosses zero (i.e. changes sign). This large inductance effectively blocks any further current changes. During normal current flow amorphous noise suppression devices have very low inductance. The reverse recovery phenomenon in semiconductor switching devices occurs when the current switches off. This phenomenon can lead to noise in the circuit. Amorphous noise suppression devices effectively and efficiently decrease the noise caused by the reverse recovery current.

AMOBEADS are structurally optimized for use with single-turn windings. They are intended for applications where they are simply slipped over the leads of the components to be quieted.

SPIKE KILLER are named for their effective suppression of current spikes in switching circuits. "SPIKE KILLER" are small saturable cores which are usually wire wound. "SPIKE KILLER" provide excellent noise suppression and protection of semiconductors.

Amo_How_tmb
STOP NOISE!

The amorphous noise suppression devices, AMOBEADS and SPIKE KILLER, suppress rapid changes in current which could otherwise lead to electrical noise in many circuits. Unlike other noise reduction methods that absorb noise after it is created, amorphous noise suppression devices suppress the source of the noise.

Please feel free to contact us to discuss your application and to receive detailed information on the product of interest. For further information, please contact the Toshiba Advanced Materials Division:

Toshiba America Electronic Components, Inc.
Advanced Materials Division
290 Donald Lynch Blvd., Marlborough, MA 01752
Tel: (508) 303-5041, Fax: (508) 481-8890
amd@taec.toshiba.com

For other product details, please visit our affiliate Toshiba Materials Co., Ltd.

Product Guides
Description Finished Dimensions O.D.Max(mm)
Finished Dimensions I.D.min(mm) Finished Dimensions H.T.max(mm) Core Size O.D. (mm) Core Size I.D. (mm) Core Size H.T. (mm) Effective Core Cross Section Ae(mm2) Mean Flux Path Length Lm(mm) Total Flux Øc[µWb]min
Coercive Force Hc(A/m)

Rectangular Ratio

Br/Bm(%)

Insula
ting Cov
SS 7x4x3W 9.1 3.3 4.8 7.5 4.5 3.0 3.38 18.8 3.15 22max 90min PET Case Black
SS 10x7x4.5W 11.5 5.8 6.6 10.0 7.0 4.5 5.06 26.7 4.73 22max 90min PET Case Black
SS 14x8x4.5W 15.8 6.8 6.6 14.0 8.0 4.5 10.1 34.6 9.46 22max 90min PET Case Black

Core Size, Effective Core Cross Section, and Mean Flux Path Lengths are reference values.
Total Flux, Coercive Force and Rectangular Ratio were measured under conditions of 50Khz, 1V, 1 turn, R.T.
Finished Dimensions Tolerance +/- 0.2mm
Insulating Cover UL94V-0 approved material

AMOBEADS and SPIKE KILLER are registered trademarks of Toshiba Materials Co., Ltd. in the United States and certain other jurisdictions. All other trademarks are the property of their respective owners and may be registered in certain jurisdictions

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.