Contact us

Uma nova janela será aberta Uma nova janela será aberta

Interface Bridges (Mobile Peripheral Devices)

Related Information

Product Briefs

Related Information

Product Briefs

With increasing resolution and image quality of multimedia content, huge amounts of data are being transferred between cameras, LCDs and other peripheral devices. These transfers require high speed data rates to keep up with today’s baseband and application processors. Toshiba offers interface bridges called Mobile Peripheral Devices (MPDs) that support high-speed data transfer protocols such as MIPI®, LVDS, DisplayPort® and HDMI®. Toshiba MPDs can not only transfer data at high speeds, but also bridge between main processors and peripherals with different interfaces. Toshiba also offers an extensive portfolio of peripheral devices including IO expanders and SC card controllers.


Sign up for news and updates

News Release

file

Interface Bridges (Mobile Peripheral Devices): Product Lineup

Toshiba bridge and buffer ICs support various serial data transfer protocols, such as MIPI, LVDS, DisplayPort and HDMI, to facilitate the designing of cellular phones.
The I/O expander IC enables system expansion by providing connectivity to general-purpose I/O ports, keypads, LEDs and timers. It can be used for a wide range of applications, such as cell phones, digital cameras and printers.
 

*MIPI is a registered trademark of MIPI Alliance, Inc.

*HDMI is a trademark or registered trademark of HDMI Licensing, LLC in the United States and/or other countries.

*VESA®, DisplayPort™ and eDP™ are trademarks, service marks, registered trademarks, and/or registered service marks owned by VESA.

Interface Bridges (Mobile Peripheral Devices): Input/Output Interface combination

Display/Camera Bridge

  OUT
Display I/F Camera I/F
DPI
(RGB)
DSI LVDS embedded DisplayPort™ Parallel
8 bit, 16 bit
CSI-2
(4 line)
IN Display
I/F
embedded DisplayPort ™   TC358860XBG
       
DPI
(RGB)
  TC358778XBG
(DSI 4 lane,
wider ball pitch)
       
TC358768AXBG
(DSI 4 lane)
  TC358767AXBG
(DSI 4 lane)
TC358867XBG
(DSI 4 lane,
wider ball pitch)
DSI TC358767AXBG
(DSI 4 lane)
    TC358770AXBG
(DSI 4 lane x 2)
   
TC358867XBG
(DSI 4 lane,
wider ball pitch)
  TC358767AXBG
(DSI 4 lane)
  TC358771XBG
(Backlight Controller, LVDS single link)
TC358777XBG
(DSI 4 lane x 2,
Wider ball pitch)
TC358772XBG
(Backlight Controller, LVDS dual link)
TC358867XBG
(DSI 4 lane,
wider ball pitch)
TC358774XBG
(Low Power
Higher Speed, LVDS single link)
TC358775XBG
(Low Power Higher Speed, LVDS dual link)
Camera
I/F
Parallel
8 bit/
16 bit
          TC358746AXBG
TC358748XBG
(Wider ball pitch)
CSI-2
(4 line)
        TC358746AXBG
 
TC358748XBG
(Wider ball pitch)
Multimedia
I/F
HDMI®   TC358870XBG
      TC358743XBG
TC358840BG

devesmass_e

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.