Contact us

Uma nova janela será aberta Uma nova janela será aberta

HDMI® Interface Bridge

There are many applications that require conversion from High-Definition Multimedia Interface (HDMI) to other formats such as the MIPI ® interface specification. These applications include digital media adapters, smart monitors, set-top boxes, Smart TVs and more.

roadmap_hdmi_2

Application

HDMI® Display Interface Bridge Lineup

Part
number
TC358743XBG TC358840XBG-L TC358840XBG TC358870XBG-L TC358870XBG
Package
Image
Input HDMI® 1.4
(3D support)
Output
MIPI® CSI-2 TX
4 Data Lanes × 1ch
MIPI® CSI TX
4 Data Lanes × 2ch
MIPI® DSI TX
4 Data Lanes × 1ch
MIPI® DSI TX
4 Data Lanes × 2ch
Maximum
Resolution

WUXGA
(1920x1200,
60fps,
24bit/pixel)

4K Ultra HD
(3840x2160, 30fps, 24-bit/pixel)
WUXGA
(1920x1200,
60fps,
24bit/pixel)
4K Ultra HD
(3840x2160, 30fps, 24-bit/pixel)
Audio I2S or TDM
Package Size BGA64
6mm x 6mm
0.65mm pitch
BGA80
7.0mm x 7.0mm
0.65mm pitch
Status MP MP
MP MP MP
TD (Brlef)
TD (Full)
Sequence File
EV Board

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.