Contact us

Uma nova janela será aberta Uma nova janela será aberta

Automotive MOSFETs

Toshiba offers an extensive line of power devices such as power MOSFETs for various automotive applications, including 12-V battery and motor control systems.


Sign up for news and updates

The combination of low-ON-resistance and fast switching speed makes Toshiba's power MOSFETs an ideal solution for reducing system losses, thereby contributing to the energy-saving of automotive applications.

Reduced RonA due to the small-geometry trench process
The DPAK+ and TO-220SM(W) Series provide a current drive capability approx. twice that of their predecessors due to the use of a Cu connector structure.
Expanding portfolio of MOSFETs qualified up to 175°C according to AEC-Q101
For applications rated at 60 A or less, expanding portfolio of power MOSFETs in SOP packages (SOP Advance, TSON Advance, PS-8), which have been well proven for consumer applications.
All devices are tested and guaranteed for avalanche breakdown protection.
Zener diode between gate and source for ESD protection (except some devices)
Suppresses VDS ringing by tuning Coss・Rs and helps reduce EMI noise

Industry-leading Low On-Resistance

ON-Resistance Trend of N-Channel MOSFETs with 40-V VDSS

ON-Resistance Trend of P-Channel MOSFETs with 40-V VDSS

 Switching Characteristics of the N-Channel U-MOS Series

Switching Characteristics of the N-Channel U-MOS Series

Packaging Trend

Parametric Search

Automotive MOSFETs Product Lineup
Search the entire Automotive MOSFETs that meet your performance specifications.

Package Lineup

TO-220SM(W)
TO-220SM(W)

DSOP Advance(WF)L

DSOP Advance(WF)L

 

TSON Advance
TSON Advance

US6
US6

D2PAK+

D2PAK+

 

PS-8
PS-8

UFM
UFM

S-Mini
S-Mini

DPAK+
DPAK+

USM
USM

SOP Advance(WF)

SOP Advance(WF)

 

SOT-23F
SOT-23F

SSM
SSM

DSOP Advance(WF)M

DSOP Advance(WF)M

 

UF6

UF6 

 

VESM
VESM

Application Notes

Application note
Name outline Date of issue
Describes the guidelines for the design of a gate driver circuit for MOSFET switching applications and presents examples of gate driver circuits 8/2018
Describes current imbalance in parallel MOSFETs and the mechanism of parasitic oscillation 8/2018
Describes the oscillation mechanism of MOSFETs for switching applications 8/2018

Application examples of automotive MOSFETs

HEV/EV System
Body Control
Body Control
Active Safety
Active Safety
Power Train
Power Train
ADAS ・ Viewing
ADAS ・ Viewing
Passive Safety
Passive Safety

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.