Contact us

Uma nova janela será aberta Uma nova janela será aberta

Automotive Ethernet Bridge ICs

TC9560XBG / TC9560AXBG [Under Development] / TC9560BXBG [Under Development]

Ethernet AVB Bridge solution for automotive applications.

Network interface for In-Vehicle Infotainment system (IVI) , Telematics and other automotive subsystem.

Features
  1. The TC9560 series supports standards such as IEEE 802.1AS and IEEE 802.1Qav generally referred to as Ethernet-AVB.
    Connected to an application processor or other SoC host, the TC9560XBG allows the host device to deliver audio, video, and data through the 10/100/1000 Ethernet network in an automotive environment.
  2. The connection to the host is via PCIe® running at 2.5/5.0 GT/s (PCIe Gen1.0/2.0), 480 Mbps HSIC or TDM (Time Division Multiplex)/I2S for audio traffic.
  3. Provides an Ethernet PHY interface selectable from RGMII, RMII and MII.
  4. The design target is to achieve a low-power mode that typically consumes 1 mW at room temperature (measured by Toshiba). The TC9560XBG typically takes only 100 ms to return to normal operation (measured by Toshiba) in order to meet the market need. TheTC9560XBG is scheduled to obtain AEC-Q100 Grade 3 qualification.
System Block Diagram
  • Example

System Block Diagram

  • Interfacing Example

Interfacing Example

TC9560 Series Part Number TC9560XBG TC9560AXBG* TC9560BXBG*
Package PLFBGA170 (0.65)
Applications Ethernet AVB Bridge Solution For Automotive Applications
Functions
and
Features
Host (External application) I/F: -
  • PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane]
  • HSIC I/F (480 Mbps)
- -
Automotive I/F:
  • Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav].
    The interface is selectable from RGMII, RMII and MII, MAC
  • CAN-FD (2 ch)
- -
Audio I/F: I2S/TDM
Peripheral I/F: I2C/SPI, Quad-SPI, UART, GPIO, INTC
CPU Core: Arm®Cortex®-M3
Supply Voltage (V) 1.8/3.3 for IO, 1.2 for HSIC, 1.8/2.5/3.3 for RGMII/RMII/MII, 1.1 for Core

*: Under development

TC9562XBG [New Product] / TC9562AXBG [New Product] / TC9562BXBG [New Product]

Ethernet AVB/TSN Bridge solution for automotive applications.

Network interface for In-Vehicle Infotainment system (IVI) , Telematics and other automotive subsystem.

Features
  1. The TC9562 series supports standards such as IEEE 802.1AS and IEEE 802.1Qav generally referred to as Ethernet-AVB, and such as IEEE 802.1Qbv, IEEE 802.1Qbu and IEEE 802.3br generally referred to as Ethernet TSN.
    Connected to an application processor or other SoC host, the TC9562 series allows the host device to deliver audio, video, and data through the 10/100/1000 Ethernet network in an automotive environment.
  2. The connection to the host is via PCIe® running at 2.5/5.0 GT/s (PCIe Gen1.0/2.0) or TDM (Time Division Multiplex)/I2S for audio traffic..
  3. Provides an Ethernet PHY interface selectable from SGMII, RGMII, RMII and MII.
  4. The design target is to achieve a low-power mode that typically consumes 1 mW at room temperature (measured by Toshiba). The TC9562 series typically takes only 100 ms to return to normal operation (measured by Toshiba) in order to meet the market need. The TC9562 series is scheduled to obtain AEC-Q100 Grade 3 qualification.
System Block Diagram
  • Example

System Block Diagram

TC9562 Series Part Number TC9562XBG** TC9562AXBG** TC9562BXBG**
Package PLFBGA120 (0.65)
Applications Ethernet AVB/TSN Bridge Solution For Automotive Applications
Functions
and
Features
Host (External application) I/F:
  • PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane]
Automotive I/F:
  • Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav], MAC
  • Ethernet TSN [IEEE802.1Qbv, IEEE802.1Qbu, IEEE802.3br]
- -
The interface is selectable from RGMII, RMII and MII -
The interface is selectable from SGMII, RGMII, RMII and MII -
Audio I/F: I2S/TDM
Peripheral I/F: I2C/SPI, Quad-SPI, UART, GPIO, INTC
CPU Core: Arm®Cortex®-M3
Supply Voltage (V) 1.8/3.3 for IO, 1.8 for SGMII, 1.8/2.5/3.3 for RGMII/RMII/MII, 1.1 for Core

**: New Product

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* PCI Express and PCIe are registered trademarks of PCI-SIG.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.