Contact us

Uma nova janela será aberta Uma nova janela será aberta

Automotive Peripheral Bridge IC

SoCs, widely applied in smartphones and tablets, are increasinly appearing in automotive applications as IVI systems become more sophisticated, requiring greater functionality and higher performance. But because connectivity standards differ among devices such as displays, existing SoCs often lack the interfaces required for automotive networks.

Connectivity Product Line-up

Connectivity Product Line-up

Necessity of AMPD (Interface Bridge IC)

SoC with only MIPI I/Fs as AV I/F may require AMPDs to connect external devices such as displays and cameras.

Necessity of AMPD (Interface Bridge IC)

Toshiba’s new range of video interface bridge devices provide HDMI to MIPI® CSI-2 (TC9590), MIPI® CSI-2 to/from parallel (TC9591), and MIPI® DSI to LVDS (TC9592/3) connectivity. The devices are offered in 0.65mm pitch, VFBGA packages between 5 x 5 mm and 7 x 7mm, with the exception of the TC9590 which is housed in an LFBGA64, 0.8mm pitch 7 x 7mm package.

Toshiba has a long track record of developing MIPI®-based interface bridge chips for consumer applications and has drawn on this experience in developing the new automotive IVI range.

Sample shipments of the new devices start in June 2018.

A-CPLB A-H2C A-D2L(-LP) A-D2DP
For Automotive TC9591 TC9590 TC9592 TC9593 TC959x
For Consumer TC358748I TC358743I TC358774 TC358775 TC358867
Input
  • MIPI CSI2 RX 4Lanes x 1ch
  • Parallel input 24bit@154MHz
HDMI 1.4a MIPI DSI
4 Lanes x 1ch
MIPI DSI
4 Lanes x 1ch
MIPI DSI
4 Lanes x 1ch./ MIPI DPI (24bit)
Output
  • Parallel output 24bit@100MHz
  • MIPI CSI2-TX
    4Lanes x 1ch

MIPI CSI2-TX 4Data LanesX1ch

LVDS
Single Link 
(5 pairs/ link)

LVDS
Dual Link
(5 pairs/ link)
Display Port
x 2 Ports/
MIPI DPI (24bit)
Resolution - - UXGA 1600x1200
@24bit
WUXGA 1920x1200
@24bit
WUXGA
1920x1200
@24bit
Ta -40 to 105℃ -40 to 85℃ -40 to 85℃ -40 to 85℃ -20 to 85℃
PKG VFBGA80
7mm x 7mm
0.65mm pitch
LFBGA64
7mm x 7mm 0.8mm pitch
VFBGA49
5mm x 5mm 0.65mm pitch
VFBGA64
6mm x 6mm 0.65mm pitch
VFBGA80
7mm x 7mm
0.65mm pitch

*HDMI and the HDMI logo are trademarks or registered trademarks of HDMI Licensing in the U.S and other countries.

*MIPI® mark and logo are registered trademark of MIPI® Alliance, Inc.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.