Contact us

Uma nova janela será aberta Uma nova janela será aberta

Product Lineup

Toshiba is extending its portfolio of automotive microcontrollers to meet the needs of various automotive applications.

PMD Microcontroller for Electronic Power Steering (EPS) Applications:
TMPM350FDTFG (Mass Production)

Automotive microcontroller with a fault supervisor that aids in the system implementation of functional safety.

Part Number ROM RAM Package Operational Temp.(Ta)
TMPM350FDTFG 512 KB 48 KB LQFP100
(14mm × 14mm, 0.5mm lead pitch)
-40 to 105 °C
This figure shows the block diagram of the TMPM350FDTFG, a PMD microcontroller designed for electronic power steering (EPS) applications.
  • ARM® Cortex®-M3 CPU core
    • Operating voltages:
      Core = 1.4 to 1.65 V; I/O = 5.0 ± 0.5 V
    • Maximum operating frequency: 88 MHz
    • On-chip memory:
      ROM 512 KB NANO FLASH™; RAM 48 KB
  • Advanced Programmable Motor Driver (PMD): 1 unit
  • 12-bit AD converter (10 ch / 1 unit): 2 unit
  • CAN controller (Ver. 2.0B): 2 ch
    • 32 mailbox / 1 ch
  • ESEI: 1 ch
  • UART/SIO: 2 ch
  • 32-bit compare timer:
    • 7 unit ( OC: 3 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 7 ch )
  • 24-bit PWM generator: 6 ch
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit

PMD Microcontroller for Electronic Power Steering (EPS) Applications:
TMPM351F10TFG (Mass Production)

Automotive microcontroller with a fault supervisor that aids in the system implementation of functional safety.

Part Number ROM RAM Package Operational Temp.(Ta)
TMPM351F10TFG 1 MB 64 KB LQFP100
(14mm × 14mm, 0.5mm lead pitch)
-40 to 105 °C
(-40 to 125 °C, planed)
This figure shows the block diagram of the TMPM351F10TFG, a PMD microcontroller designed for electronic power steering (EPS) applications.
  • ARM® Cortex®-M3 CPU core
    • Operating voltages:
      Core = 1.2 ± 0.12 V; I/O = 5.0 ± 0.5 V
    • Maximum operating frequency: 144 MHz
    • On-chip memory:
      ROM 1 MB NANO FLASH™; RAM 64 KB
  • Advanced Programmable Motor Driver (PMD): 1 ch
  • PMDA: 1 ch
  • 12-bit AD converter (10 ch / 1 unit): 2 unit
  • CAN controller (Ver. 2.0B): 2 ch
    • 32 mailbox / 1 ch
  • ESEI: 1 ch
  • UART/SIO: 2 ch
  • 32-bit compare timer:
    • 7 unit ( OC: 3 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 7 ch )
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit

M/G Microcontroller for HEV and EV Applications: TMPM354F10TAFG (Mass Production)

Featuring a one-shot pulse generator and an on-chip resolver-to-digital converter (RDC), the TMPM354F10TAFG makes it simple to run an automotive motor at high speed.

Part Number ROM RAM Package Operational Temp.(Ta)
TMPM354F10TAFG 1 MB 64 KB HQFP144
(20mm × 20mm, 0.5mm lead pitch)
-40 to 125 °C
This figure shows the block diagram of the TMPM354F10TAFG, an M/G microcontroller designed for HEV and EV applications.
  • ARM® Cortex®-M3 CPU core
    • Operating voltages:
      Core = 1.5 ± 0.15 V; I/O = 5.0 ± 0.5 V
    • Maximum operating frequency: 80 MHz / 96 MHz
    • On-chip memory:
      ROM 1 MB NANO FLASH™; RAM 64 KB
  • Advanced Programmable Motor Drivers (A-PMD): 1 unit
    • Vector Engine (VE)
    • One-shot pulse generator
    • Boost PWM converter
  • 12-bit AD converter (11 ch): 1 unit
  • 12-bit AD converter (4 ch/3 ch/3 ch): 3 unit
    • Simultaneous sampling with up to 4 channels
  • Resolver/digital converter (RDC): 1 ch
    • 12-bit resolution: ±4LSBs
    • Response speed: ±0.2°( 10,000 rpm )
  • CAN controller (Ver. 2.0B): 3 ch
    • 32 mailbox / 1 ch
  • ESEI: 2 ch
  • UART/SIO: 3 ch
  • 32-bit compare timer:
    • 5 unit ( OC: 10 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 6 ch )
  • 24-bit PWM generator: 4 ch
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit

M/G Microcontroller for HEV and EV Applications: TMPR454F10TFG (Mass Production)

Featuring a one-shot pulse generator and an on-chip resolver-to-digital converter (RDC), the TMPR454F10TFG makes it simple to run an automotive motor at high speed.

Part Number ROM RAM Package Operational Temp.(Ta)
TMPR454F10TFG 1 MB 80 KB HQFP144
(20 mm × 20 mm, 0.5 mm lead pitch)
-40 to 125 °C

This figure shows the block diagram of the TMPR454F10TFG, an M/G microcontroller designed for HEV and EV applications.
  • ARM® Cortex®-R4 CPU core
    • Operating voltages:
      Core = 1.5 ± 0.15 V; I/O = 5.0 ± 0.5 V
    • Maximum operating frequency: 160 MHz
    • On-chip memory:
      ROM 1 MB NANO FLASH™; RAM 80 KB
  • Advanced Programmable Motor Drivers (A-PMD): 1 unit
    • Vector Engine (VE)
    • One-shot pulse generator
    • Boost PWM converter
  • 12-bit AD converter (11 ch): 1 unit
  • 12-bit AD converter (4 ch/3 ch/3 ch): 3 unit
    • Simultaneous sampling with up to 4 channels
  • Resolver/digital converter (RDC): 1 ch
    • 12-bit resolution: ±4LSB
    • Response speed: ±0.2°( 10,000 rpm )
  • CAN controller (Ver. 2.0B): 3 ch
    • 32 mailbox / 1 ch
  • ESEI: 2 ch
  • UART/SIO: 3 ch
  • 32-bit compare timer:
    • 5 unit ( OC: 10 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 6 ch )
  • 24-bit PWM generator: 4 ch
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit

Battery Monitoring Applications and Microcontroller for General-Purpose Automotive: TMPM358FDTFG (Mass Production)

Automotive microcontroller, which helps for systems to suit the functional safety standard (IEC61508 / ISO26262). And low power consumption is realized in backup RAM and sleep control function.

Part Number ROM RAM Package Operational Temp.(Ta)
TMPM358FDTFG 512 KB 80 KB (*) LQFP100
(14mm × 14mm, 0.5mm lead pitch)
-40 to 105 °C

(*): Include 16 KB for backup.

This figure shows the block diagram of the TMPM358FDTFG, a microcontroller for general-purpose automotive and battery monitoring applications.
  • ARM® Cortex®-M3 CPU core
    • Operating voltage: 5.0 ± 0.5 V
      (Core power is regulated by inner regulator)
    • Maximum operating frequency: 40 MHz
    • On-chip memory:
      ROM 512 KB NANO FLASH™; RAM 80 KB
      (Include 16 KB for backup)
  • SLEEP Mode
    • RAM backup function
    • Wakeup function
    • Low Speed Oscillation: 300 kHz
  • 12-bit AD converter (10 ch / 1 unit): 2 unit
  • CAN controller (Ver. 2.0B): 3 ch
    • 32 mailbox / 1 ch
  • ESEI: 3 ch
  • UART/SIO: 2 ch
  • 32-bit compare timer:
    • 5 unit ( OC: 10 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 5 ch )
  • 24-bit PWM generator: 3 ch
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit

* ARM, Cortex and Thumb are registered trademarks of ARM Limited (or its subsidiaries) in the EU and/or elsewhere.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.