Contact us

Whitepaperダウンロードサイト「Mentor」へのリンク

Toshiba Verifies Thermal Contribution in Motor Control Driver ICs
 

Download Whitepaper from the Mentor Graphics Corporation website.

Uma nova janela será aberta Uma nova janela será aberta

Motor Drivers for Automotive

Brushed DC Motordrivers

Brushless Motordrivers


Brushed DC Motor Drivers

Roadmap

Brushed DC motordrivers roadmap

1-Channel Brushed DC Motor Driver IC: TB9051FTG

DC motor driver IC in a small package that is capable of controlling the throttle and other valves of a vehicle engine

The TB9051FTG is housed in a small QFN package (measuring 6 mm × 6 mm) and contributes to reducing the size of electronic control units (ECUs). The output stage has a low-on-resistance H-bridge that consists of P-channel and N-channel DMOS transistors. This eliminates the need for a charge pump and thus helps reduce noise and power consumption. To ensure functional safety, the supply voltage monitoring circuit performs initial diagnosis of each on-chip comparator. Applications of the TB9051FTG include opening and closing engine throttle and other valves; retracting electric door mirrors; and seat, rear door open/close and other applications that conduct current
exceeding 3 A.

* PSpice is a registered trademark of Cadence Design Systems, Inc.

  • 1-channel PWM H-bridge driver
  • Output current: 5 A
  • Low Ron DMOS: < 0.45 Ω (Pch + Nch DMOS)
  • Forward, reverse, brake, current limit control,
    high-side current monitor, diagnostic output,
    initial diagnosis
  • Through-current protection
  • Operating voltage range: 4.5 to 28 V
  • Operating temperature range: –40 to 125°C
  • Package: PQFN28 (6 mm x 6 mm)

This figure shows a inside of TB9051FTG 1ch Brushed DC Motor Driver IC.

H-bridge Pre-driver IC: TB9057FG

H-bridge pre-driver IC designed for high-current applications such as electric power steering (EPS)

  • H-bridge pre-driver (that requires an external FET)
  • Built-in charge pump (with a VB of +7 V or greater)
  • Low-side pre-driver for low-voltage drive (a charge pump is used to boost a supply voltage)
  • Built-in circuit for motor rotation direction detection
  • High-speed pre-driver
  • Built-in high-speed and high-accuracy motor current sense circuit
  • Duplicate power and ground terminals as a provision for functional safety
  • Various detection circuits (undervoltage detection, FET short-circuit detection, thermal shutdown)
  • Supply voltage: 40 Vpeak (load dump)
  • Operating voltage: 5 to 21 V
  • PWM frequency: 20 kHz
  • Operating temperature: Ta = -40 to +125 ℃
  • Package: LQFP48

This figure shows a inside of TB9057FG H-bridge Motor Pre-driver IC.

Brushed DC Motor Drivers Lineup

Part Number Package Output Current Power Supply Recommended Applications Features & Functions Rel. Level
TB9052FNG HTSSOP48-P-300-0.50 ±1.0 A BATT EPS, electric power brake, seat belt pretensioners, auto sunroof, electric sliding doors, power windows, electric power seats, etc. 1-channel H-bridge pre-driver (ext. N-ch FET)
Built-in motor current detection circuit
AEC-Q100 qualified
TB9051FTG P-QFN28-0606-0.65-001 ±5.0 A BATT Open/close control for engine throttle and other valves 1-channel PWM H-bridge pre-driver
Small package, various fault detection functions
AEC-Q100 qualified
TB9056FNG SSOP24-P-300-0.65A ±0.3 A BATT
(built-in 5-V regulator)
HVAC actuator control 1-channel H-bridge driver
LIN 1.3 (slave)
TB9057FG LQFP48-P-0707-0.50C ±1.0 A BATT EPS, electric power brake, seat belt pretensioners, auto sunroof, electric sliding doors, power windows, electric power seats, etc. 1-channel H-bridge pre-driver (ext. N-ch FET)
Built-in motor current detection circuit, built-in motor rotation direction detection
AEC-Q100 qualified
TB9101FNG SSOP24-P-300-0.65A ±1.0 A BATT HVAC damper control, door mirror angle control, etc. 2-channel H-bridge driver
DMOS power transistor version of the TA8083FG
AEC-Q100 qualified
TB9102FNG SSOP24-P-300-0.65A ±1.0 A BATT HVAC damper control, door mirror angle control, etc. 6-channel half-bridge driver
SPI interface
AEC-Q100 qualified
TB9110FNG SSOP24-P-300-0.65A ±0.02 A BATT
(built-in 5-V regulator)
Automotive fan motors (HVAC, seat ventilation, radiator, etc.) 1-channel pre-driver
Built-in charge pump (ext. N-ch FET)

Stepping Motor Driver IC

Roadmap

Stepping motor driver IC roadmap

Part Number Package Output Current Power Supply Recommended Applications Features & Functions Rel. Level
TB9120FTG QFN28-0606-0. 65_Wettable half cut 1.0A BATT
(5 V regulator)
HUD mirror angle control、valves control
PWM control, Constant current drive、Max resolution 1/32 microstep,Stall detection,Mix DECAY mode AEC-Q100
qualified

Brushless Motor Drivers

Roadmap

Brushless motordrivers roadmap

3-Phase BLDC Motor Pre-driver IC for EPS Applications: TB9081FG

3-phase motor pre-driver IC that newly designed for high-current applications such as electric powerassisted steering (EPS)

  • 3-phase pre-driver (that requires external FETs)
  • High-side and low-side charge pumps
  • High-speed pre-driver
  • 5-channel safety relays
  • High-speed motor current sense circuit
  • Various detection circuits
    Undervoltage detection for each power supply, thermal
    shutdown, external FET short-circuit detection
    Initial diagnosis of the detection circuits
  • The operation of pre-drivers in the event of a fault is
    pre-configurable via SPI communication
  • Supply voltage: 40 V peak (load dump)
  • Operating voltage range: 4.5 to 18 V
  • PWM operating frequency: 20 kHz
  • Operating temperature range: Ta = –40 to 125°C
  • Package: LQFP64

This figure shows a inside of TB9081FG 3-phase BLDC Motor Pre-driver for EPS application.

3-phase BLDC Motor Pre-driver IC for Sine Wave Current Control: TB9080FG

This motor driver designed to allow silent motor operation, which is increasingly required to offer a quiet cabin fro HEVs and EVs and during idling stop.

The TB9080FG drives a motor with a sine wave current to deliver smooth and quiet motor operation. Additionally, it offers automatic lead angle control to improve drive efficiency. It is recognized the target rpm of a motor from either the PWM duty signal or dc voltage. It then provides feedback control to match the actual rpm calculated from the motor's Hall signals to the target rpm.

Applications: Include air-conditioner blower motors, battery cooling fans and so on.

  • 3-phase BLDC Motor Pre-driver
  • Sine wave current drive (180-degree commutation)
  • Motor speed control circuit
  • Auto lead angle control
  • DC-DC converter
  • Comparator for Hall signal detection
  • Overcurrent / Overvoltage / Overtemperature detection
  • Motor lock detection
  • Operating supply voltage: 7 to 18 V
  • Operating temperature: -40 to +125 °C
  • Package: LQFP64-P-1010-0.5E

This figure shows a inside of TB9080FG 3-phase BLDC Motor Pre-driver for Sine Wave Current Control.

Sensorless 3-phase BLDC Motor Pre-driver IC: TB9061AFNG

Designed to be directly mountable on a motor with a few external parts.

Applications: Several-ampere class Pump motors, Small Fan motors and so on.

  • Sensorless 3-phase BLDC Motor Pre-driver
  • PWM and DC voltage control (120-degree commutation)
  • 3-channel position detection comparators
  • Stall detection and restart control
  • 5-V power supply and reset
  • Overcurrent / overvoltage / overtemperature detections
  • Operating voltage: 5.5  to 18 V
  • Operating temperature: -40 to +125 °C
  • Package: SSOP24-P-300-0.65A

This figure shows a inside of TB9061AFNG Sensorless 3-Phase BLDC Motor Pre-driver.

Brushless Motor Drivers Lineup

Part Number Package Input Commutation Output Features & Functions Supply Voltage Rel. Level
TB9061FNG SSOP24-P-300-0.65A PWM, DC voltage 120 degree
(sensorless)
Pre-drivers
P-ch/N-ch
Simple application circuit due to external part count reduction
Sensorless control, Overcurrent detection
5.5 to 18 V AEC-Q100 qualified
TB9061AFNG SSOP24-P-300-0.65A PWM, DC voltage 120 degree
(sensorless)
Pre-drivers
P-ch/N-ch
Simple application circuit due to external part count reduction
Sensorless control, Overcurrent detection,
Wide PWM dynamic range for output
5.5 to 18 V AEC-Q100 qualified
TB9062FG** SSOP24 PWM 120 degree
(sensorless)
Pre-drivers
P-ch/N-ch
Quiet operation 6.5 to 16.6 V -
TB9064FNG** HTSSOP24 PWM 120°
overlapping
commutation
(sensorless)
Direct Direct motor drive with built-in 1-A drivers
Quiet operation due to sensorless overlapping commutation
High efficiency due to auto lead angle control
5.5 to 18 V TBD
TB9067FNG SSOP24-P-300-0.65A PWM, DC voltage 120 degree Pre-drivers
P-ch/N-ch
Only a few external parts required, Support for both PWM and DC inputs 120-degree commutation, 5-V sensor comparator 6 to 18 V -
TB9068FG QFP48-P-0707-0.50 PWM, phase signals 120 degree
external control
Direct Allows direct drive of a motor with built-in 0.3-A drivers
LIN 1.3 transceiver, 5-V system power supply
7 to 18 V -
TB9080FG LQFP64-P-1010-0.50E PWM, DC voltage 180 degree
sine wave
Pre-drivers
N-ch/N-ch
Quiet motor operation due to the use of sine wave current
High drive efficiency thanks to auto lead angle control
7 to 18 V AEC-Q100 qualified
TB9081FG LQFP64-P-1010-0.50E PWM, DC voltage External control Pre-drivers
N-ch/N-ch
5-channel safety relays, Selectable operation on fault detection
Initial diagnosis of detection circuits
4.5 to 28 V AEC-Q100 qualified

**: Under development

Link

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.