Contact us

Uma nova janela será aberta Uma nova janela será aberta

Power Amplifier ICs

Toshiba's 4-channel power amplifier ICs fabricated using a 0.13-μm process with the industry's lowest-in-class on-resistance provide high reliability.
Toshiba is expanding its portfolio of Class-KB power amplifier ICs to fulfill the market needs for low power consumption and environmental friendliness.

4-channel Power Amplifier ICs' Concept

This figure shows the concept of the 4-channel power amplifier ICs.

Contribution to ecology in the case of using Toshiba original Class-KB Amp

This figure lists Annual CO2 Emissions Comparisons Between Class-AB and Class-KB Amps.

Calculation conditions
  • Amp use: 4 hours per day; 365 days per year
  • Amp's audio output power: 2 W
Life cycle assessment (LCA) calculation conditions
  • Overall gasoline-to-amp energy conversion efficiency: 18.9 %
  • Gasoline-to-power conversion factor: 0.104 L/kWh

Product Introduction

Current-Feedback 4ch Power Amplifier IC for Car Audio with Built-In Full-Time Offset Detection: TCB502HQ Mais

This photo shows the TCB502HQ .

Toshiba Corporation’s Storage & Electronic Devices Solutions Company today announced the launch of the TCB502HQ, a 4-channel power amplifier IC that detects output offset voltage that is a factor in speaker burnout. Mass production is scheduled to start in December 2016.
To respond to growing demand for superior sound quality of car audio, the new IC integrates a current-feedback system of the type adopted in high-end hi-fi audio. This prevents sound quality degradation at wide bandwidths and offers consistent sound quality, considering overtone of musical instruments or human voice.
The new IC also integrates a newly developed, full-time offset detection circuit. It detects offsets generated at the output stage even during playback and contributes to reduction of field failures, thus helping ensure high reliability.

  • Maximum Output Power:
    49W×4ch(VCC=15.2V, RL=4Ω, MAXPOWER)
  • Output Noise Voltage: 33 µV (BW=A-weigh)
  • Operating Supply Voltage: 6 ~18 V (4Ω), 6 ~16 V (2Ω)
  • Package: HZIP25-P-1.00F
  • Embedded Functions and Features:
    • High output and low distortion
    • Built-in mute and standby functions, offset detection, and short-circuit detection
    • 6 V operation (engine idling reduction)
    • A range of protection circuits (thermal, overvoltage, output to VCC, output to GND, output to output)

45-W class 4-channel power amplifier IC with using a new CD-0.13 process: TCB001HQ Mais

TCB001HQ image

The engine with an idle reduction system is shut down when the vehicle stops, causing the battery voltage to drop instantaneously. The new power amplifier reduces the minimum operation voltage from 8 V to 6 V, and thereby realizes stable amplifier operation, making it possible to prevent sound loss and noise in car audio.
"TCB001HQ" improves noise tolerance with a newly developed filter circuit, and minimizes the influence of cell phone radio waves on the sound. Reinforced protection circuits realize high reliability.

  • Maximum Output Power:
    45W × 4ch (VCC=15.2V, RL=4Ω,  MAXPOWER
  • Output Noise Voltage: 55 µV (BW=DIN_AUDIO)
  • Operating Supply Voltage Range: 6 to 18 V (4Ω)
  • Package: HZIP25-P-1.00F
  • Embedded Functions and Features
    • High output power and low distortion
    • Built-in mute and standby functions
    • Optional functions (output DC offset detection,
      output short detection, and overvoltage detection)
    • Support start-stop compatibility (prevention of instantaneous
      voltage drop on entry to an idle reduction mode)
    • Support excellent GSM noise immunity
    • Variety of protection circuits (thermal shutdown, overvoltage, short-to-VCC, short-to-GND and short-to-load)

Current-Feedback 4ch Power Amplifier IC for Car Audio with Built-In Full-Time Offset Detection: TCB501HQ Mais

TCB501HQ image

"TCB501HQ" integrates a newly developed, full-time offset detection circuit. Conventional offset detection during sound reproduction is difficult.It detects output DC offset voltage caused by leakage from the input capacitor and other sources, even during sound reproduction, and prevents speaker burnout.
It also integrates a current-feedback system of the type adopted in high-end hi-fi audio. This prevents sound quality degradation at wide bandwidths and offers consistent sound quality.  

  • Maximum Output Power:
    49W × 4ch (VCC=15.2V, RL=4Ω, MAXPOWER)
  • Output Noise Voltage: 33 µV (BW=A-weigh)
  • Operating Supply Voltage Range:
    6 to 18 V (4Ω), 6 to 16V (2Ω)
  • Package: HZIP25-P-1.00F
  • Embedded Functions and Features
    • High output power and low distortion
    • Built in mute and standby functions, offset detection, and high side switch driver
    • 6V operations (Engine idling reduction capability)
    • Variety of protection circuits (thermal, overvoltage, shorted to VCC, shorted to GND and shorted load)

Supports external audible outputs from vehicles, allowing use of electric vehicle warning sound systems in HEVs and EVs: TB2909FNG Mais

This photo shows the TB2909FNG.

HEVs and EVs operating in all-electric mode without combustion engine run quietly, and they increasingly are being equipped with electric vehicle warning sound systems that simulate engine sound, so that pedestrians can recognize their approaching. The “TB2909FNG” guarantees operation at up to 110°C, allowing use in electric vehicle warning sound system where stable operation at high temperature is required. The IC also integrates a wide range of abnormality detection functions and protection circuits, contributing to the safety and simplification of automotive systems.

  • Maximum Output Power:
    5W × 1ch (VCC=16V, RL=8Ω, JEITA max)
    3W × 1ch (VCC=12V, RL=8Ω, JEITA max)
  • Total Harmonic Distortion: 0.08% (POUT=0.125W)
  • Output Noise Voltage: 55 µV
  • Operating Supply Voltage Range: 6 to 16 V
  • Operating Temperature Range: Ta= -40 to 110°C
  • Package: TSSOP16
  • Embedded Functions and Features
    • Built in mute, standby functions
    • Variety of abnormality detection functions (Speaker open, Output short-circuits to GND or VCC, Thermal, and Overload)
    • Variety of protection circuits (Thermal Shut Down, Over-voltage, Output shorted to VCC, Output shorted to GND , and Shorted load)

Product Lineup

4ch Power Amplifer ICs for Audio Lineup
Part Number Max Output Class

Voltage Gain
I2
C
Bus
Output DC Offset Det. Clipp-
ing Det.
Short-Circuit Det. High-
Side Switch
Half-Short Det. Speaker Burning Prevention 2
Ω
Load

Support GSM noise immunity
6V ope-
rations
VCC = 15.2 V VCC = 14.4 V
TB2941HQ 49W 44W AB 26dB
TB2931HQ 49W 44W AB 26dB
TB2938HQ 49W 44W AB 26dB
TB2996HQ 49W 44W AB 26dB
TB2952AHQ 49W 44W AB 26dB/
16dB
TB2975HQ 49W 44W KB 26dB/
16dB
TB2925HQ 49W 44W KB 26dB
TB2959HQ 47W 42W AB 26dB
TCB001HQ 45W 39W AB 26dB
TCB501HQ 49W 44W AB 26dB
TCB502HQ 49W 44W AB 26dB
1ch Power Amplifer ICs for Automotive Lineup
Part Number Max Output Class Voltage Gain Thermal Det. Speaker-Open Det. Short-Circuit Det. Over-Voltage Det. Remarks
VCC = 16 V VCC = 12 V
TB2909FNG 5W 3W AB Valiable For Engine Sound

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.