Contact us

Uma nova janela será aberta Uma nova janela será aberta

Automotive Video Processors

Dual/Single-Picture Video Processors

Product Overview

The TC90195AXBG incorporates a frame memory to display two independent pictures. It can display two asynchronous  video  signals  simultaneously  and overlay graphics signals from a system-on-a-chip (SoC) on video signals.

The TC90175XBG new product is a single-video processor without a frame memory. Both the TC90195AXBG and the  TC90175XBG incorporate a video decoder, support  various analog and digital video input formats, and allow optimal picture adjustment according to the specific LCD panel. The output stage has a T-Con, which adapts to LCD panels from multiple manufacturers.

TC90175XBG [New Product]

  • TC90195AXBG family (pin-compatible)
  • Supports Full-HD panels
  • Dual video output channels: LVDS (for WVGA to Full-HD) and LVTTL (for QVGA to WXGA)
  • Dividing into two pictures and simultaneous display to independent two panels.
  • A newly developed area-adaptive gamma correction circuit to improve visibility.

This figure provides an overview of the Features of Dual-Picture Video Processors.(TC90175XBG)

Various Display Features

Picture separation mode

TC90195AXBG

  • Dual video output channels: LVDS (WVGA to WXGA+), LVTTL (QVGA to WVGA)
  • Many variation display methods like two pictures composition and dividing into two pictures.
  • simultaneous display to independent two panels.
  • Two power system (1.2V, 3.3V)

This figure provides an overview of the Features of Dual-Picture Video Processors.(TC90195XBG)

Various Display Features

Case of dividing a picture into two screens

Roadmap

This figure shows the roadmap of Dual/Single-Picture Video Processors. Click to enlarge
(Click the image to see the enlarged image)

Lineup

Product List

Product Lineup (Parametric Search)
View the product list of Automotive Video Processors to find products that meet your performance specifications.

Part Number TC90195AXBG TC90175XBG TC90197XBG TC90193SBG TC90193ASBG
Package LFBGA 293 pin
17 × 17 mm
LBGA 256 pin
17 × 17 mm
FBGA 228 pin
15 × 15 mm
Function Dual pictures processing

Single picture and dividing a picture

Dual pictures processing

For rear view monitor

Status MP
ADC 1 4 1
Color decoder 1 2 1
Overlay - -
Muteless input switch -
New picture adjustment
LVDS input I/F -
Panel WXGA+

Full-HD

WVGA

Operating temperature  (°C)

-40 to +85
Supply voltage (V) 1.1 to 1.3 ,
3.0 to 3.6
1.4 to 1.6 , 2.3 to 2.7 , 3.0 to 3.6
Part Number TC90202XBG TC90205FG TC90207FG
Package FBGA 121 pin
10 × 10 mm
LQFP 80 pin
12 × 12 mm
LQFP 64 pin
10 × 10 mm
Function

Picture quality adjustment

LVDS to LVTTL bridge
Status MP
ADC -
Color decoder -
Overlay -
Muteless input switch -
New picture adjustment -
LVDS input I/F -
Panel WVGA

Operating temperature  (°C)

-40 to +85
Operating temperature  (V) 1.4 to 1.6 , 3.0 to 3.6

MP: Mass production

Video Decoder ICs

Roadmap

This figure shows the roadmap of Video Decoder ICs.

Lineup

Product List

Product Lineup (Parametric Search)
View the product list of Automotive Video Processors to find products that meet your performance specifications.

Part Number TC90104AFG TC90106FG TC90105FG TC90107FG
Package LQFP 64 pin
10 × 10 mm
LQFP 80 pin
12 x 12 mm
LQFP 64 pin
10 × 10 mm
Function Video decoder

Video decoder
(With 2.5V regulator)

Status MP
ADC 3 2 1
Component (D2) -
New picture adjustment -
ITU-R BT.601
output
- -
ITU-R BT.656
output
8bit Serial output (D2)

Embedded SAV/EAV
-
Operating temperature  (°C) -40 to +85
Supply voltage  (V) 1.4 to 1.6 , 2.3 to 2.7 , 3.0 to 3.6

MP: Mass production

Product Introduction

Full, Multi-Standard Video Decoder IC: TC90106FG

The TC90106FG is a full, multi-standard video decoder, which supports not only a CVBS input, but also D1 and D2 component inputs. For picture-quality enhancement, the TC90106FG provides a baseband tint function that allows tint adjustment for all video formats up to D2 resolution. In addition to the ITU-R BT.656 output interface, an 8-bit serial (SAV/EAV insertion) output is selectable for a D2 video input, with the clock rate converted from 27 MHz to 54 MHz.

This is the block diagram of the full, multi-standard video decoder, TC90106FG.

2-Channel Multi-Standard Video Decoders IC: TC90105FG

The TC90105FG is a two-channel video decoder, featuring various picture adjustment functions, such as an HV & diagonal (HVD) enhancer, color management and dynamic YC gamma correction. It allows image rendering, according to the videos from automotive cameras.

HVD enhancer: Provides diagonal edge enhancement in addition to the traditional edge enhancement in the horizontal and vertical directions. The HVD enhancer in the TC90105FG features the ability to apply a greater amount of edge enhancement while minimizing an artificial look.
Color management: Provides the capability to increase the saturation of selected colors. Its objective is to improve visibility by making particular colors such as red more prominent. The TC90105FG allows you to select three colors and program their saturation levels.
Dynamic YC gamma correction: Suppresses black and white collapsing to improve visibility by optimally adjusting the gamma correction curve for luma according to images. The TC90105FG maintains the balance between the luma and chroma levels by adjusting the chroma gain based on the luma gamma correction.

This is the block diagram of the 2-channel full, multi-standard video decoder, TC90105FG.

Dynamic-YCγ

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.