Contact us

Uma nova janela será aberta Uma nova janela será aberta

Bias Resistor Built-in Transistors (BRT)

Internal Connections

Bias Resistor Built-in Transistors (BRT) Lineup

The following table is a matrix of packages and polarities. Click a tick mark to view a list of products.

Single Products
Package Dimensions
(mm)
Polarity
NPN PNP

VESM
VESM

(SC-105AA,
SOT-723)

1.2×1.2

Single

Single

SSM
SSM

(SC-75,
SOT-416)

1.6×1.6

Single

Single

USM
USM

(SC-70,
SOT-323)

2.0×2.1

Single

Single

S-Mini
S-Mini

(SC-59A,
SOT-346,
TO-236MOD)

2.9×2.5

Single

Single

SOT23
SOT23

(TO-236AB)

2.9×2.4

Single

Single

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.