Contact us

Uma nova janela será aberta Uma nova janela será aberta

IP Lineup

Toshiba offers its proprietary and third-party IP cores to meet diverse customer needs.

Controller IP

PCI Express® Memory IF Storage
PCIe® G1/2 (RC/EP)
PCIe® G3 (RC/EP)
PCIe® G4 (RC/EP)*1
DDR2
DDR3
DDR3L
DDR4*1
DDR3/4 Combo*1
LPDDR3
LPDDR4
Toggle2
Toggle3
ONFi3.0
ONFi4.0
SAS2 TC (Gear 3)
SAS3 TC (Gear 4)*1
SATA G3 (HC/DC)
Networking Video MIPI®
10G Base-R
XAUI
40G Ether (XLAUI)
100G Ether (CAUI)
10G Ether (RXAUI)
10G Base-KR
2.5G Ether
25/50G Ether
Interlaken
JESD204B
CPRI
OBSAI
V-by-One® TX/RX
DisplayPort™ 1.2 TX/RX
DisplayPort™ 1.3 TX/RX
eDP™ 1.2 TX/RX
eDP™ 1.3 TX/RX
eDP™ 1.4 TX/RX
HDMI® 1.4 TX/RX
HDMI® 2.0 TX/RX
HDCP 1.3
HDCP 2.2
CSI-2 TX/RX
DSI TX/RX
UFS
UniProSM

*1 Contact your local Toshiba sales representative for availability.

* PCI Express and PCIe are registered trademarks of PCI-SIG.
* V-by-One is a registered trademark of THine Electronics, Inc.
* DisplayPort and eDP are trademarks or registered trademarks of the Video Electronics Standards Association (VESA).
* HDMI is a registered trademark of HDMI Licensing, LLC.
* MIPI and UniPro are trademarks or registered trademarks of MIPI Alliance, Inc.

SerDes

The combination of a high-speed multiprotocol SerDes and controller IP cores supports various high-speed serial interface standards.

12.5 Gbps SerDes Eye Pattern
(12.5 Gbps SerDes Eye Pattern)

Functional IP

Compression/Decompression IP

Lossless general data compression/decompression hardware IP

Features: High throughput, small logic block

Quasi-lossless image compression/decompression hardware IP

Features: Guaranteed data compression ratio of 2 to 6, small logic block, low latency

Lossless image compression/decompression hardware IP

Features: High speed, compression performance equivalent to JPEG 2000

Dynamic Range Enhancer (DRE) IP

The second-generation DRE algorithm delivers a dramatic improvement in dynamic range while maintaining the other characteristics of the first-generation DRE algorithm.
The second-generation DRE IP automatically calculates dark, blown-out highlight, low-contrast and low-dynamic-range areas to optimize video.
Features
  • Support for multiple scenes (effective under adverse conditions such as darkness, backlighting, fog, snow, and rain)
  • Real-time processing of 1080p60 video
  • Low-latency processing: ≤100-MHz pixel clock
  • 3D noise reduction

Comparison in dark environment

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.