Contact us

Uma nova janela será aberta Uma nova janela será aberta

High circuit protection performance

Toshiba's TVS diodes provide ESD immunity higher than the Level 4 requirements of IEC 61000-4-2 (contact discharge), allowing robust protection of on-board devices.

ESD Tolerance

ESD Tolerance

TVS Diodes with High ESD Tolerance

1stpeak voltage reduction

The EAP-V series as latest process reduce 1st peak voltage by approximately 50% compared to the previous process.

EPA-V series product list

1stpeak voltage reduction

ESD pulse absorption performance

ESD pulse absorption performance was improved by reduction in dynamic resistance.

ESD pulse absorption performance

Process roadmap

Process roadmap

btn_parametric

List of TVS Diodes (ESD Protection Diodes)
You can search the entire list of TVS Diodes (ESD Protection Diodes), based on characteristics.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.