Contact us

Uma nova janela será aberta Uma nova janela será aberta

Wide packaging options

Toshiba offers TVS diodes in various packages suitable for high-density board assembly that simplify board layout.

Reduction in Package Size

Toshiba has introduced packages with progressively smaller form factors to meet the needs of ever-smaller mobile devices.

Developing smaller packages

Package for Multibit TVS Diode Array (Flow-through pinout)

Multibit TVS diode arrays are suitable for use in USB and other buses consisting of multiple signal lines. The flow-through pinout simplifies board layout.

Multi-Bit Type Package (Follow-through Pin Arrangement)

btn_parametric

List of TVS Diodes (ESD Protection Diodes)
You can search the entire list of TVS Diodes (ESD Protection Diodes), based on characteristics.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.