Contact us

Uma nova janela será aberta Uma nova janela será aberta

Fast load transient response

Response performance against abrupt change in output current is defined as load transient response performance. Toshiba's LDO regulators realize fast load transient response performance compared to competitors by improving the bandwidth of the built-in feedback circuit and optimizing the switching power MOSFET.

Fast load transient response (Output current: 1mA→500mA→1mA)

Fast load transient response (Output current: 0mA→500mA→0mA)

Fast load transient response LDO regulators
Series Output Type Output
Current
Output Voltage Package Low Dropout
Voltage
High Ripple
Rejection
Low quiescent
Current
Fast load
transient
response
Overcurrent
protection
Thermal
shutdown
Auto-discharge
TCR15AGADJ Adjustable 1.5A 0.6 to 3.6 V  WCSP6F
TCR15AG Fixed 1.5A 0.65 to 3.6 V WCSP6F  
TCR13AGADJ Adjustable 1.3A 0.55 to 3.6 V WCSP6F  
TCR3UG Fixed 0.3A 0.8 to 5.0 V WCSP4F
(Selectable)
TCR3UM Fixed 0.3A 0.8 to 5.0 V DFN4
TCR5AM Fixed 0.5A 0.55 to 3.6 V DFN5B
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.