Contact us

Uma nova janela será aberta Uma nova janela será aberta

Brushed Motor Drivers

Toshiba offers brushed motor drivers fabricated using a BiCD process that exhibits low output Ron and thus helps reduce power consumption. Toshiba's product portfolio contains a wide range of brushed motor drivers with extensive supply voltage, output current and channel count options. Toshiba's product offerings include motor drivers that consist of multiple H-bridges that can be combined in a flexible manner according to the types of motors driven (stepping motors and brushed DC motors) and the required current capabilities.

Product Lines

Single-Channel Motor Drivers

Roadmap :Single-Channel Motor Drivers

Dual-Channel Motor Drivers

Roadmap :Dual-Channel Motor Drivers

productlist_en

Brushed Motor Drivers Product Lineup

Features of Toshiba's Brushed Motor Drivers

Configurable Motor Drivers
The on-chip H-bridges can be configured according to the types of motors driven (stepping motors and brushed DC motors) and the required current capabilities to suit the needs of various motor applications.
Case 1: Switching between different current capabilities

Switching between different current capabilities

Case 2: Selecting the types of motors to be driven

Selecting the types of motors to be driven

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.