Contact us

Uma nova janela será aberta Uma nova janela será aberta

Brushless Motor Drivers

Leveraging sensorless drive and sine-wave drive technologies, Toshiba has been developing a broad array of brushless DC motor drivers ideal for applications that require low power consumption and silent operation.

Product Lines

Roadmap

Brushless Motor Drivers

Brushless Motor Drivers Product Lineup

Auto lead control technology realizing high efficiency with a simple configuration

Example: At 3,000 rpm, InPAC reduces supply current by approx. 10%, compared with the conventional fixed lead angle control (benchmarked by Toshiba).

t 3,750 rpm, InPAC reduces supply current by approx. 10%, compared with the  conventional fixed lead angle control

Simply configurable auto lead angle control

Reduces the number of external components necessary for lead angle control and eliminates the need for any programming according to the changing operating states of a motor

Motor Efficiency Ease of Programming Support for Various Types of Motors Part Count Drawback
Fixed lead angle control Poor Poor Poor Moderate Changes in the rpm of a motor make the adjustment point shift, making it impossible to achieve optimal efficiency.
Lead angle must be adjusted for each type of motor.
Auto lead angle control using conventional technology Moderate Moderate Moderate Poor
InPAC Excellent Excellent Excellent Excellent

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.