Contact us

Uma nova janela será aberta Uma nova janela será aberta

eFuse ICs

Conventional fuses protect circuits and prevent equipment destruction by fusing the built-in alloy parts by Joule heat when a current exceeding the rated value flows. However, these fuses have disadvantages such as uncertainty of the breaking current, slow fusing time, and the need for replacement work due to destruction by a single overcurrent. Unlike conventional fuses, the eFuse IC (electronic fuse) has a high-speed current interruption function because the built-in MOSFETs are turned off when excessive current flows. In addition, it is not destroyed by a single overcurrent and can be used repeatedly. It is advantageous in that it can incorporate various protection functions such as overvoltage protection. This product is also effective in reducing maintenance costs and recovery time for repairs.

Lineup

Highlight

All major protection functions are realized in one package.

Toshiba eFuse ICs incorporate various high-performance, high-precision protective functions that are not feasible with conventional fuses.

All major protection functions are realized in one package

Quick short-circuit protection

Quick short-circuit protection

High-precision overcurrent protection

High-precision overcurrent protection

High-precision overvoltage clamp function

High-precision overvoltage clamp function

IEC 62368-1 Safety standard certification

IEC62368-1 Safety standard certification

Function to suppress inrush current

Function to suppress inrush current

Thermal shutdown function and recovery operation

Thermal shutdown function and recovery operation

Reverse current blocking function

Reverse current blocking function

Documents

Video


 

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.