Contact us

Uma nova janela será aberta Uma nova janela será aberta

All major protection functions are realized in one package

Toshiba's eFuse ICs incorporate a variety of high-performance, high-precision protective functions that are not possible with conventional fuses. Compared to the functions realized by using discrete passive components or a combination of multiple ICs, this unique benefit contributes to higher quality, lower cost by reducing the number of components, and miniaturization by reducing the mounting area. This product is also effective in reducing maintenance costs and recovery time required for repair because it can be used repeatedly.

All major protection functions are realized in one package

Toshiba's eFuse ICs also offer high-speed short-circuit protection, high-precision overcurrent protection, high-precision overvoltage clamping, reverse current blocking function, slew-rate control, and thermal shutdown, all of which were not possible with conventional fuses. In addition, we have a plan to acquire the International Safety Standard (IEC 62368-1) to contribute to simplification of designs and low-cost maintenance, including repair and maintenance.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.